AD654: Low Cost Monolithic Voltage-to-Frequency Converter
The AD654 is a monolithic V/F converter consisting of an input amplifier, a precision oscillator system, and a high current output stage. A single RC network is all that is required to set up any ...More
AD654: Low Cost Monolithic Voltage-to-Frequency Converter
Product Description
The AD654 is a monolithic V/F converter consisting of an input amplifier, a precision oscillator system, and a high current output stage. A single RC network is all that is required to set up any full scale (FS) frequency up to 500 kHz and any FS input voltage up to ±30 V. Linearity error is only 0.03% for a 250 kHz FS, and operation is guaranteed over an 80 dB dynamic range. The overall temperature coefficient (excluding the effects of external components) is typically ±50 ppm/°C. The AD654 operates from a single supply of 5 V to 36 V and consumes only 2.0 mA quiescent current.
The low drift (4 µV/°C typ) input amplifier allows operation directly from small signals such as thermocouples or strain gauges while offering a high (250 M(ohm)) input resistance. Unlike most V/F converters, the AD654 provides a square-wave output, and can drive up to 12 TTL loads, optocouplers, long cables, or similar loads.
- 产品数据手册 Rev B, 12/1999 (pdf 180kB)
- (关于数据手册)
Features
- Low Cost
- Single or Dual Supply,
5 V to 36 V, ±5 V to ±18 V - Full-Scale Frequency Up to 500 kHz
- Minimum Number of External Components Needed
- Versatile Input Amplifier
- Positive or Negative Voltage Modes
- Negative Current Mode
- High Input Impedance, Low Drift - Low Power: 2.0 mA Quiescent Current
- Low Offset: 1 mV
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for AD654
Low Cost Monolithic Voltage-to-Frequency Converter
Functional Block Diagram for AD654
| Part# | Architecture | # Channels | Input Voltage Range (V) | Full Scale Fout (kHz) | Reference Voltage (V) | Accuracy (%/kHz) | Input Clk Frequency (MHz) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD537 | Non-Synchronous | 1-Single Ended | ±11 | 150 | 1 | 0.25 | - | +/- 5 to +/- 18 | 2.5 | 14-Lead CerDIP | $9.65 |
| AD650 | Non-Synchronous | 1-Single Ended | +11 | 1000 | - | 0.1 | - | +/- 9 to +/- 18 | 8 | 14-Lead CerDIP, 14-Lead PDIP, 20-Lead PLCC | $8.02 |
| AD652 | Synchronous | 1-Single Ended | ±10 | 2500 | 5 | 2 | 5 | +/- 6 to +/- 15 | 15 | 20-Lead PLCC | $9.92 |
| AD654 | Non-Synchronous | 1-Single Ended | ±14 | 500 | - | 0.4 | - | +/- 5 to +/- 18 | 2.5 | 8-Lead PDIP, 8-Lead SOIC | $3.76 |
| AD7740 | Synchronous | 1-Single Ended | +2.5 | 500 | 2.5 | 1 | 1 | 3 to 5.25 | 1.5 | 8-Lead MSOP, 8-Lead SOT-23 | $0.91 |
| AD7741 | Synchronous | 1-Single Ended | +2.5 | 3072 | 2.5 | 2 | 6.144 | 4.75 to 5.25 | 8 | 8-Lead PDIP, 8-Lead SOIC | $1.76 |
| AD7742 | Synchronous | 2-Differential, 3-Pseudo Differential | +3.5 | 3072 | 2.5 | 2 | 6.144 | 4.75 to 5.25 | 8 | 16-Lead PDIP, 16-Lead SOIC | - |
| ADVFC32 | Non-Synchronous | 1-Single Ended | +10 | 500 | - | 0.2 | - | +/- 9 to +/- 18 | 8 | 14-Lead PDIP | $6.14 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD654 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD654JCHIPS | Prodn | CHIPS OR DIE | - | Comm. | - | - |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD654JN | Prodn | 8 ld PDIP | 8 | Comm. | $ 4.76 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD654JN/+ | Prodn | 8 ld PDIP | 8 | Comm. | $ 7.38 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD654JNZ | Prodn | 8 ld PDIP | 8 | Comm. | $ 4.32 | - |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD654JNZ/+ | Prodn | 8 ld PDIP | 8 | Comm. | $ 6.71 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD654JR | Prodn | 8 ld SOIC | 8 | Comm. | $ 4.62 | 12/26/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD654JR-REEL | Prodn | 8 ld SOIC | 8 | Comm. | - | 02/06/2009 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD654JRZ | Prodn | 8 ld SOIC | 8 | Comm. | $ 4.20 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD654JRZ-REEL | Prodn | 8 ld SOIC | 8 | Comm. | - | - |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD654JRZ-REEL7 | Prodn | 8 ld SOIC | 8 | Comm. | - | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close