ADM8660: CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin
The ADM660/ADM8660 is a charge-pump voltage converter that can be used to either invert the input supply voltage giving VOUT = -VIN or double it (ADM660 only) giving ...More
ADM8660: CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin
Product Description
The ADM660/ADM8660 is a charge-pump voltage converter that can be used to either invert the input supply voltage giving VOUT = -VIN or double it (ADM660 only) giving VOUT = 2 x VIN. Input voltages ranging from +1.5 V to +7 V can be inverted into a negative -1.5 V to -7 V output supply. This inverting scheme is ideal for generating a negative rail in single power supply systems. Only two small external capacitors are needed for the charge pump. Output currents up to 50 mA with greater than 90% efficiency are achievable, while 100 mA achieves greater than 80% efficiency.
A Frequency Control (FC) input pin is used to select either 25 kHz or 120 kHz charge-pump operation. This is used to optimize capacitor size and quiescent current. With 25 kHz selected, a 10 µF external capacitor is suitable, while with 120 kHz the capacitor may be reduced to 2.2 µF. The oscillator frequency on the ADM660 can also be controlled with an external capacitor connected to the OSC input or by driving this input with an external clock. In applications where a higher supply voltage is desired it is possible to use the ADM660 to double the input voltage. With input voltages from 2.5 V to 7 V, output voltages from 5 V to 14 V are achievable with up to 100 mA output current.
The ADM8660 features a low power shutdown (SD) pin instead of the external oscillator (OSC) pin. This can be used to disable the device and reduce the quiescent current to 300 nA.
Features
- ADM660: Inverts or Doubles Input Supply Voltage
- ADM8660: Inverts Input Supply Voltage
- 100 mA Output Current
- Shutdown Function (ADM8660)
- 2.2 µF or 10 µF Capacitors
- 0.3 V Drop at 30 mA Load
- +1.5 V to +7 V Supply
- Low Power CMOS: 600 µA Quiescent Current
- Selectable Charge Pump Frequency (25 kHz/120 kHz)
- Pin Compatible Upgrade for MAX660, MAX665, ICL7660
- Available in 16-Lead TSSOP Package
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for ADM8660
CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin
Functional Block Diagram for ADM8660
| Part# | Input Voltage (V) | Vout Preset (V) | Iout | Power Efficiency (%) | Supply Current (max) | Shutdown Current, max | Boost | Inverter | Regulated Output | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM660 | 1.5 - 7 | -Vin or 2*Vin | 100mA | 80 | 4.5mA | 5µA | Y | Y | --- | DIP/SO/TSSOP | $1.82 |
| ADM8660 | 1.5 - 7 | -Vin | 100mA | 80 | 4.5mA | 5µA | --- | Y | --- | DIP/SO/TSSOP | $1.92 |
| ADM8828 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | 2µA | --- | Y | --- | 6-Lead SOT 23 | $0.76 |
| ADM8829 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | n/a | --- | Y | --- | 6-Lead SOT 23 | $0.76 |
| ADM8832 | 2.6 - 3.6 | +5.1/+15.3/-10.3 | 5mA | 90 | 400µA | 1µA | Y | Y | Y | LFCSP-20 | $2.02 |
| ADM8839 | 2.6 - 3.6 | +5/+15/-15 | 8mA | 82 | 500µA | 5µA | Y | Y | Y | LFCSP-20 | $1.92 |
| ADP3605 | 3-6v | -3v/adj | 120mA | n/a | 6mA | 15µA | --- | Y | Y | SOIC-8, TSSOP-14 | $1.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM8660 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM8660AN | Prodn | 8 ld PDIP | 8 | Comm. | $ 2.23 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADM8660ANZ | Prodn | 8 ld PDIP | 8 | Comm. | $ 2.02 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADM8660AR | Prodn | 8 ld SOIC | 8 | Comm. | $ 2.23 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADM8660ARZ | Prodn | 8 ld SOIC | 8 | Comm. | $ 2.02 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close