ADM8828: Switched-Capacitor Voltage Inverter with Shutdown
The ADM8828/ADM8829 is a charge-pump voltage inverter which may be used to generate a negative supply from a positive input. Input voltages ranging from +1.5 V to +5.5 V can be inverted into a ...More
ADM8828: Switched-Capacitor Voltage Inverter with Shutdown
Product Description
The ADM8828/ADM8829 is a charge-pump voltage inverter which may be used to generate a negative supply from a positive input. Input voltages ranging from +1.5 V to +5.5 V can be inverted into a negative –1.5 V to –5.5 V output supply. This inverting scheme is ideal for generating a negative rail in single power-supply systems. Only two small external capacitors are needed for the charge pump. Output currents up to 25 mA with greater than 99% efficiency are achievable.
Features
- Inverts Input Supply Voltage
- 99% Voltage Conversion Efficiency
- 25 mA Output Current
- Shutdown Function
- Requires Only Two Capacitors
- 1 µF Capacitors
- 18 V Output Resistance
- +1.5 V to +5.5 V Input Range
- 600 µA Quiescent Current
- 20 nA Shutdown Current (ADM8828)
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for ADM8828
Switched-Capacitor Voltage Inverter with Shutdown
Functional Block Diagram for ADM8828
| Part# | Input Voltage (V) | Vout Preset (V) | Iout | Power Efficiency (%) | Supply Current (max) | Shutdown Current, max | Boost | Inverter | Regulated Output | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM660 | 1.5 - 7 | -Vin or 2*Vin | 100mA | 80 | 4.5mA | 5µA | Y | Y | --- | DIP/SO/TSSOP | $1.82 |
| ADM8660 | 1.5 - 7 | -Vin | 100mA | 80 | 4.5mA | 5µA | --- | Y | --- | DIP/SO/TSSOP | $1.92 |
| ADM8828 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | 2µA | --- | Y | --- | 6-Lead SOT 23 | $0.76 |
| ADM8829 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | n/a | --- | Y | --- | 6-Lead SOT 23 | $0.76 |
| ADM8832 | 2.6 - 3.6 | +5.1/+15.3/-10.3 | 5mA | 90 | 400µA | 1µA | Y | Y | Y | LFCSP-20 | $2.02 |
| ADM8839 | 2.6 - 3.6 | +5/+15/-15 | 8mA | 82 | 500µA | 5µA | Y | Y | Y | LFCSP-20 | $1.92 |
| ADP3605 | 3-6v | -3v/adj | 120mA | n/a | 6mA | 15µA | --- | Y | Y | SOIC-8, TSSOP-14 | $1.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM8828 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM8828ART-REEL | Prodn | 6 ld SOT-23 | 6 | Ind | $ 0.84 | - |
Y
Material Declaration |
联络ADI | 联络ADI |
| ADM8828ART-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $ 0.84 | 01/23/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM8828ARTZ-REEL | Prodn | 6 ld SOT-23 | 6 | Ind | $ 0.76 | 04/03/2009 |
Y
Material Declaration |
联络ADI | 联络ADI |
| ADM8828ARTZ-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $ 0.76 | 03/27/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close