ADM8839: Charge Pump Regulator for Color TFT Panel
The ADM8839 is a charge pump regulator, used for colour TFT (Thin Film Transistor) LCD’s (Liquid Crystal Displays). The device can be used to generate 3 output voltages (+5 V ±2%, +15 V, -15 V) from a ...More
ADM8839: Charge Pump Regulator for Color TFT Panel
Product Description
The ADM8839 is a charge pump regulator, used for colour TFT (Thin Film Transistor) LCD’s (Liquid Crystal Displays). The device can be used to generate 3 output voltages (+5 V ±2%, +15 V, -15 V) from a single 2.7V - 4.2V (li-ion) input supply, using charge pump technology. These voltages are then used to provide supplies for the LCD controller (5 V ±2%), and the gate drives for the transistors in the panel (+15 V and -15 V). Only a few external capacitors are needed for the charge pumps. An efficient low dropout voltage regulator also ensures that the power efficiency is high and provides a low ripple 5 V output. This LDO can be shutdown and an external LDO used to regulate the 5 V doubler output and to drive the input to the charge pump section which generates the +15 V and -15 V outputs if so required by the user.
The ADM8839 has a power save shutdown feature. The 5 V output consumes the most power, so Power Efficiency is also maximised on this output with an oscillator enabling scheme (Green Idle™). This effectively senses the load current that is flowing and turns on the charge pump only when charge needs to be delivered to the 5 V pump doubler output.
The ADM8839 is fabricated using CMOS technology for minimal power consumption. The part is packaged in a 20- lead LFCSP (Lead Frame Chip Scale Package) with a tiny 4mm x 4mm footprint.
Features
- Voltages (+5 V, +15 V, –15 V) from a Single 3 V Supply
- Power Efficiency Optimized for Use with TFT in Mobile Phones
- Low Quiescent Current
- Low Shutdown Current (<5 µA)
- Shutdown Function
- Option to Use External LDO
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADM8839
Charge Pump Regulator for Color TFT Panel
Functional Block Diagram for ADM8839
| Part# | Input Voltage (V) | Vout Preset (V) | Iout | Power Efficiency (%) | Supply Current (max) | Shutdown Current, max | Boost | Inverter | Regulated Output | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM660 | 1.5 - 7 | -Vin or 2*Vin | 100mA | 80 | 4.5mA | 5µA | Y | Y | --- | DIP/SO/TSSOP | $1.82 |
| ADM8660 | 1.5 - 7 | -Vin | 100mA | 80 | 4.5mA | 5µA | --- | Y | --- | DIP/SO/TSSOP | $1.92 |
| ADM8828 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | 2µA | --- | Y | --- | 6-Lead SOT 23 | $0.76 |
| ADM8829 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | n/a | --- | Y | --- | 6-Lead SOT 23 | $0.76 |
| ADM8832 | 2.6 - 3.6 | +5.1/+15.3/-10.3 | 5mA | 90 | 400µA | 1µA | Y | Y | Y | LFCSP-20 | $2.02 |
| ADM8839 | 2.6 - 3.6 | +5/+15/-15 | 8mA | 82 | 500µA | 5µA | Y | Y | Y | LFCSP-20 | $1.92 |
| ADP3605 | 3-6v | -3v/adj | 120mA | n/a | 6mA | 15µA | --- | Y | Y | SOIC-8, TSSOP-14 | $1.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM8839 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM8839-EVALZ | Prodn | EVALUATION BOARDS | - | TBD | $ 60.72 | 12/05/2008 | Y | 联络ADI | Add To Cart |
| ADM8839ACP | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $ 2.12 | 12/05/2008 |
N
Material Declaration |
Add To Cart | Add To Cart |
| ADM8839ACP-REEL | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | - | - |
N
Material Declaration |
联络ADI | 联络ADI |
| ADM8839ACP-REEL7 | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $ 2.12 | - |
N
Material Declaration |
联络ADI | Add To Cart |
| ADM8839ACPZ | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $ 1.92 | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM8839ACPZ-REEL | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $ 1.92 | 12/05/2008 |
Y
Material Declaration |
联络ADI | 联络ADI |
| ADM8839ACPZ-REEL7 | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $ 1.92 | - |
Y
Material Declaration |
联络ADI | Add To Cart |

Close