ADP3605: 120 mA Switched Capacitor Voltage Inverter with Regulated Output
The ADP3605 is a 120 mA inverting regulator that converts a 3- to 6-volt input into a -3 volt output. It provides a fully regulated output voltage without using inductors. A charge pump converter, the ...More
ADP3605: 120 mA Switched Capacitor Voltage Inverter with Regulated Output
Product Description
The ADP3605 is a 120 mA inverting regulator that converts a 3- to 6-volt input into a -3 volt output. It provides a fully regulated output voltage without using inductors. A charge pump converter, the ADP3605 combines the benfits of outstanding accuracy (±5% over line, load and temperature), low shutdown current (10 µA typical) and small size. It has an internal 500 kHz oscillator, allowing use of small charge pump and filter capacitors.
| Part# | Input Voltage (V) | Vout Preset (V) | Iout | Power Efficiency (%) | Supply Current (max) | Shutdown Current, max | Boost | Inverter | Regulated Output | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM660 | 1.5 - 7 | -Vin or 2*Vin | 100mA | 80 | 4.5mA | 5µA | Y | Y | --- | DIP/SO/TSSOP | $1.82 |
| ADM8660 | 1.5 - 7 | -Vin | 100mA | 80 | 4.5mA | 5µA | --- | Y | --- | DIP/SO/TSSOP | $1.92 |
| ADM8828 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | 2µA | --- | Y | --- | 6-Lead SOT 23 | $0.76 |
| ADM8829 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | n/a | --- | Y | --- | 6-Lead SOT 23 | $0.76 |
| ADM8832 | 2.6 - 3.6 | +5.1/+15.3/-10.3 | 5mA | 90 | 400µA | 1µA | Y | Y | Y | LFCSP-20 | $2.02 |
| ADM8839 | 2.6 - 3.6 | +5/+15/-15 | 8mA | 82 | 500µA | 5µA | Y | Y | Y | LFCSP-20 | $1.92 |
| ADP3605 | 3-6v | -3v/adj | 120mA | n/a | 6mA | 15µA | --- | Y | Y | SOIC-8, TSSOP-14 | $1.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP3605 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP3605AR | Prodn | 8 ld SOIC | 8 | Ind | $ 1.50 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADP3605AR-3 | Prodn | 8 ld SOIC | 8 | Ind | $ 1.50 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADP3605AR-3-REEL | Prodn | 8 ld SOIC | 8 | Ind | $ 1.50 | - |
N
Material Declaration |
联络ADI | Add To Cart |
| ADP3605AR-REEL | Prodn | 8 ld SOIC | 8 | Ind | $ 1.50 | 01/23/2009 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADP3605ARU-3-REEL | Prodn | 14 ld TSSOP | 14 | Ind | $ 1.57 | - |
N
Material Declaration |
联络ADI | Add To Cart |
| ADP3605ARU-3-REEL7 | Prodn | 14 ld TSSOP | 14 | Ind | $ 1.57 | - |
N
Material Declaration |
联络ADI | Add To Cart |
| ADP3605ARU-REEL | Obs | TSSOP 4.4 MM | 14 | Ind | - | - |
N
Material Declaration |
联络ADI | 联络ADI |
| ADP3605ARU-REEL7 | Obs | TSSOP 4.4 MM | 14 | Ind | - | - |
N
Material Declaration |
联络ADI | 联络ADI |
| ADP3605ARUZ-3-REEL | Prodn | 14 ld TSSOP | 14 | Ind | $ 1.57 | - |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADP3605ARZ | Prodn | 8 ld SOIC | 8 |