AD8150: 1.5 Gb/s, 33x17 Digital Crosspoint Switch
AD81501 is a member of the Xstream line of products and is a breakthrough in digital switching, offering a large switch array (33 x 17) on very little power, typically less than ...More
To have technical information on the AD8150 mailed to you, simply contact our Literature Fulfillment Center by calling 1-800-ANALOGD (262-5643).
If you have additional questions or comments, contact the Xstream Design Group, supplying your name, company, mailing address, telephone/fax numbers, and email address … as well as a brief description of your application.
AD8150: 1.5 Gb/s, 33x17 Digital Crosspoint Switch
Product Description
AD81501 is a member of the Xstream line of products and is a breakthrough in digital switching, offering a large switch array (33 x 17) on very little power, typically less than 1.5 W. Additionally, it operates at data rates in excess of 1.5 Gbps per port, making it suitable for HDTV applications. Further, the pricing of the AD8150 makes it affordable enough to be used for SD applications as well. The AD8150 is also useful for OC-24 optical network switching.
The AD8150's flexible supply voltages allow the user to operate with either PECL or ECL data levels and will even operate down to 3.3 V for further power reduction. The control interface is CMOS/TTL compatible (3 V to 5 V).
Its fully differential signal path reduces jitter and crosstalk while allowing the use of smaller single-ended voltage swings.
The AD8150 is offered in a 184-lead LQFP package that operates over the industrial temperature range of 0°C to +85°C.
1Patent pending.
Features
- Low cost
- 33 x 17, fully differential, non-blocking array
- >1.5 Gbps per port NRZ data rate
- Wide power supply range: +5 V, +3.3 V, -3.3 V, -5 V
- Low power
400 mA (outputs enabled)
30 mA (outputs disabled) - PECL and ECL compatible
- CMOS/TTL-level control inputs: 3 V to 5 V
- Low jitter: <50 ps p-p
- No heat sinks required
- Programmable output current
Optimize termination impedance
User controlled voltage at the load
Minimize power dissipation - Individual output disable for busing and building
- Larger arrays
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD8150
1.5 Gb/s, 33x17 Digital Crosspoint Switch
Functional Block Diagram for AD8150
ADN8102 - X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer
AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer
| Part# | Type | Data Rate (Gbps) | Pos Supply | Supply Current (max) | Prop Delay (ps) | Input Swing (mV p-p) | Output Rise/Fall (ps) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8150 | 33 x 17 | 1.5 | +3.3V to +5V | 400 | 650 | 200-1000 | 100 | $79.95 |
| AD8151 | 33 x 17 | 3.2 | +3.3V to +5V | 425 | 650 | 200-1000 | 100 | $90.07 |
| AD8152 | 34 x 34 | 3.2 | +2.5V to +3.3V | 800 | 660 | 50-1000 | 100 | $140.67 |
| AD8153 | 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 31 | 640 | 200-2000 | 85 | $5.52 |
| AD8156 | 4 x 4 | 6.25 | +3V to +3.6V | 120 | 1000 | 200-2000 | 75 | $13.11 |
| AD8158 | 4 x 2:1/1:2 Mux-deMux | 6.5 | +1.6V to +3.6V | 850 | 700 | 200-2000 | 62 | $19.18 |
| AD8159 | 4 x 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 320 | 600 | 200-2000 | 100 | $12.09 |
| ADN4600 | 8 x 8 | 4.25 | +1.7V to +3.6V | 565 | 1000 | 300-2000 | 75 | $24.95 |
| ADN8102 | 4 x 4 | 3.75 | +1.7V to +3.6V | 586 | 1000 | 300-2000 | 75 | $14.62 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8150 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8150-EVAL | Prodn | Evaluation Boards | - | Comm. | $ 1,012.00 | - | N | 联络ADI | 联络ADI |
| AD8150ASTZ | Prodn | 184 ld LQFP (22x22mm) | 184 | Ind | $ 119.92 | 12/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close