AD8152:  34 x 34, 3.2 Gb/s Digital Crosspoint Switch

AD8152 is a member of the X stream line of products and is a breakthrough in digital switching, offering a large switch array (34 × 34) on very little power, typically 2.0 W. Additionally, it ...More

AD8152:  34 x 34, 3.2 Gb/s Digital Crosspoint Switch

Product Description

AD8152 is a member of the X stream line of products and is a breakthrough in digital switching, offering a large switch array (34 × 34) on very little power, typically 2.0 W. Additionally, it operates at data rates up to 3.2 Gbps per port, making it suitable for Sonet/SDH OC-48 with Forward Error Correction (FEC).

The AD8152's useful supply voltage range allows the user to operate at LVPECL/CML data levels with operation down to 2.5 V. The control interface is LVTTL or CMOS/TTL compatible (2.5 V to 3.3 V).

The AD8152's fully differential signal path reduces jitter and crosstalk while allowing the use of smaller single-ended voltage swings. The AD8152 is offered in a 256-lead SBGA package that operates over the industrial temperature range of 0°C to 85°C.

Features

  • Low Cost
  • 34 ´ 34, Fully Differential, Nonblocking Array
  • 3.2 Gbps per Port NRZ Data Rate
  • Wide Power Supply Range: 2.5 V to 3.3 V
  • LVTTL or LVCMOS Level Control Inputs:
    @ 2.5 V to 3.3 V
  • Low Power
    2.0 W @ 2.5 V (Outputs Enabled)
    <100 mW @ 2.5 V (Outputs Disabled)
  • Low Jitter: 45 ps
  • Drives a Backplane Directly
  • Dual Rank Latches
  • Available in 256-Ball Grid Array
  • Programmable Output Swing
    100 mV to 1.6 V Differential
    50 O On-Chip I/O Termination
    User Controlled Voltage at the Load
    Minimizes Power Dissipation

Diagrams

AD8152 Diagram
Functional Block Diagram for AD8152

技术指标

Type 34 x 34
Voltage Supply Level PECL
Supply Current (max) 800mA
Prop Delay (ps) 660ps
Output Rise/Fall (ps) 100ps
Control Interface LVCMOS/LVTTL Parallel

浏览其他的产品

AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

ADN8102 - X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer

订阅新产品资料
Part# Type Data Rate (Gbps) Pos Supply Supply Current (max) Prop Delay (ps) Input Swing (mV p-p) Output Rise/Fall (ps) Price* (1000-4999)
AD8150 33 x 17 1.5 +3.3V to +5V 400 650 200-1000 100 $79.95
AD8151 33 x 17 3.2 +3.3V to +5V 425 650 200-1000 100 $90.07
AD8152 34 x 34 3.2 +2.5V to +3.3V 800 660 50-1000 100 $140.67
AD8153 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 31 640 200-2000 85 $5.52
AD8156 4 x 4 6.25 +3V to +3.6V 120 1000 200-2000 75 $13.11
AD8158 4 x 2:1/1:2 Mux-deMux 6.5 +1.6V to +3.6V 850 700 200-2000 62 $19.18
AD8159 4 x 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 320 600 200-2000 100 $12.09
ADN4600 8 x 8 4.25 +1.7V to +3.6V 565 1000 300-2000 75 $24.95
ADN8102 4 x 4 3.75 +1.7V to +3.6V 586 1000 300-2000 75 $14.62

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

价格、封装以及购买

Help

产品型号
产品型号是指能够购买或者索取样片的某类产品的具体型号。

产品状态
产品状态指该产品当前的生存周期。它指下面四个阶段之一:
  • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
  • 生产:该产品型号目前已在生产,可以购买和索取样片。
  • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
  • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
封装说明
这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

欲详细了解封装图和化学成份请访问:  封装网页

引脚数
引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

温度范围
这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
  • 民用温度范围:0 ºC~+70 ºC
  • 军用温度范围:-55ºC ~+125ºC
  • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
  • 汽车工作温度范围:-40 ℃~ +125 ℃
报价
这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

无铅封装产品
ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

浏览代理商名单