AD9861:  10-Bit Mixed-Signal Front-End (MxFE®)Processor

The AD9861 is a member of the MxFE® family, a group of integrated converters for the communications market. The AD9861 includes dual 10-bit Analog-to-Digital Converters (ADCs) and dual 10-bit ...More

AD9861:  10-Bit Mixed-Signal Front-End (MxFE®)Processor

Product Description

The AD9861 is a member of the MxFE® family, a group of integrated converters for the communications market. The AD9861 includes dual 10-bit Analog-to-Digital Converters (ADCs) and dual 10-bit Digital-to-Analog Converters (TxDAC® converters). Two speed grades are available, a -50 and -80. The -50 is optimized for ADC sampling of 50 MSPS and less, while the -80 is optimized for ADC sample rates between 50 MSPS and 80 MSPS. The dual TxDAC converters operate at speeds up to 200 MHz and includes a bypassable 2x or 4x interpolation filter. Three auxiliary converters are also available to provide required system level control voltages or monitor system signals. All devices are optimized for low power, small form factor and provide a cost effective solution for the broadband communication market.

The AD9861 uses a single input clock pin (CLKIN) to generate all system clocks. The ADCs and TxDAC Converters clock are generated within a timing generation block which utilizes user programmable options such as divide circuits, PLL multiplier and switches.

A Flexible bi-directional 20-bit I/O bus is used to accommodate a variety of custom digital back ends or open market DSPs. In half duplex systems, the interface supports 20-bit parallel transfers or 10-bit interleaved transfers. In Full duplex systems, the interface supports an interleaved 10-bit ADC bus and an interleaved 10-bit Tx bus. The flexible I/O bus reduces pin count and therefore required package size.

The AD9861 can use either mode pins or a serial programmable interface (SPI) to configure the interface bus, operate the ADC in a low power mode, configure the TxDAC converter interpolation rate, control the ADC power down and TxDAC power down. The SPI allows for more programmable options for both the TxDAC path (for example, coarse and fine gain control, offset control for channel matching) and ADC path (for example, internal duty cycle stabilizer, 2’s complement data format).

The AD9861 is packaged in a 64-pin lfCSP package (low profile, fine pitch chip scale package). The 64-pin lfCSP package footprint is only 9 mm by 9 mm and is less than 0.9 mm high fitting into tightly spaced applications such as PCMCIA cards.

Applications

  • Broadband Access
  • Broadband LAN
  • Communications (Modems)
  • Features

    • Receive Path Includes Dual 10-Bit Analog-To-Digital Converters with Internal or External Reference, 50 And 80 MSPS Versions
    • Transmit Path Includes Dual 10-Bit, 200 MSPS Digital-to-Analog Converters with 1x, 2x, Or 4x Interpolation and Programmable Gain Control
    • Internal Clock Distribution Block Includes a Programmable Phase-Locked-Loop and Timing Generation Circuitry Allowing Single Reference Clock Operation
    • 20-Bit Flexible I/O Data Interface Allow Various Interleaved or Non-Interleaved Data Transfers in Half-Duplex Mode and Interleaved Data Transfers in Full-Duplex Mode
    • Configurable through SPI Compliant Port or MODE Selection Pins
    • Independent Rx and Tx Powerdown
      Control Pins
    • 64 Lead lfCSP Package
      (9 mm x 9 mm Footprint)
    • 3 Configurable Auxiliary Converter Pins

    Diagrams

    AD9861 Diagram
    Functional Block Diagram for AD9861

    技术指标

    Resolution (Bits) 10bit
    T-Put Rate 80MSPS
    Part # AD9861
    Supply V Single(+3),Single(+3.3)

    浏览其他的产品

    Part# RxTx Function Channel BW MHz IF or RF Range MHz Primary Application Supply V Product Description Price* (1000-4999) Resolution (Bits) # Chan T-Put Rate
    ADF9010 Bband Quadrature CODEC - - 900 MHz RFID readers - 900MHz ISM Band Analog RF Front End - - 2 -
    AD9868 Bband CODEC - - Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications - 10 1 80MSPS
    AD9865 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $10.07 10 1 80MSPS
    AD9869 Bband CODEC 54 DC-40 Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig), Single(+3.3) 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.27 12 1 80MSPS
    AD9866 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.77 12 1 80MSPS
    AD9863 Bband Quadrature CODEC 25/40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE™) For Bband Apps $21.68 12 2 50MSPS
    AD9861-50 Bband Quadrature CODEC 25 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 50MSPS
    AD9861-80 Bband Quadrature CODEC 40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 80MSPS
    AD9862 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $30.11 12 2 64MSPS
    AD9860 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $13.90 10 2 64MSPS
    AD6600 IF-to-Bits Rx Subsys 5 to 10 70-250 Wireless Infrastructure Multi(+3.3, +5), Single(+5) 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI $38.96 11 2 20MSPS
    AD9864 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem $10.07 24 1 375kSPS
    AD9874 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem $15.14 24 1 541.5kSPS
    AD6650 IF-to-Bits Rx Subsys 3.5 70-300 Wireless Infrastructure Single(+3), Single(+3.3) 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver $20.64 24 2 1MSPS
    AD9969 Multi-Chan Bband CODEC