AD9862:  12-/14-Bit Mixed Signal Front-End (MxFE®) Processor for Broadband Communications

The AD9860/AD9862 are versatile integrated mixed signal front ends that are optimized for broadband wireless applications. The AD9860/AD9862 are cost effective high performance mixed signal solutions ...More

AD9862:  12-/14-Bit Mixed Signal Front-End (MxFE®) Processor for Broadband Communications

Product Description

The AD9860/AD9862 are versatile integrated mixed signal front ends that are optimized for broadband wireless applications. The AD9860/AD9862 are cost effective high performance mixed signal solutions for standards based or proprietary fixed access, modem, or wireless networking applications where dynamic performance, power dissipation, cost, and size are critical attributes.

The AD9860/AD9862 receive path includes dual high-performance, 10-/12-bit, 64 MSPS analog to digital converters, with input buffers, programmable gain amplifiers, and decimation filters. The transmit path contains dual high-performance 12-/14-bit 128 MSPS digital-to-analog converters, programmable gain amplifiers, interpolation filters, a digital Hilbert filter, and digital mixers for complex or real signal up-conversion.

Applications

  • Broadband wireless...MMDS, IEEE 802.16
  • Wireless LAN...IEEE 802.11
  • Wideband cellular...Wideband CDMA, 3G, 4G cellular
  • Broadband modems...Residential gateways, Power-line networking
  • Features

    • A Versatile Mixed Signal Front-End Processor with Dual Receive and Dual Transmit Channels
    • Dual 10-/12-Bit, 64 MSPS Sampling A/D Converter with Independent Reference, Input Buffers, Programmable Gain Amplifiers (PGA), Decimation Filters and a Digital Hilbert Block
    • Dual 12-/14-bit, 128 MSPS D/A Converter with Digital Hilbert and Interpolation Filters, Digital I/Q or Real-Signal Up-Converters, By passable Digital Up-Converters
    • Internal Clock Distribution Block including a Phase-Locked Loop and Timing Generation circuitry
    • Programmable Output Clocks, SPI Port, Programmable Sigma Delta Outputs, Auxiliary DAC outputs, Auxiliary ADC inputs

    Diagrams

    AD9862 Diagram
    Functional Block Diagram for AD9862

    技术指标

    Resolution (Bits) 12bit
    T-Put Rate 64MSPS
    Part # AD9862
    Supply V Single(+3.3)

    浏览其他的产品

    Part# RxTx Function Channel BW MHz IF or RF Range MHz Primary Application Supply V Product Description Price* (1000-4999) Resolution (Bits) # Chan T-Put Rate
    ADF9010 Bband Quadrature CODEC - - 900 MHz RFID readers - 900MHz ISM Band Analog RF Front End - - 2 -
    AD9868 Bband CODEC - - Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications - 10 1 80MSPS
    AD9865 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $10.07 10 1 80MSPS
    AD9869 Bband CODEC 54 DC-40 Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig), Single(+3.3) 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.27 12 1 80MSPS
    AD9866 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.77 12 1 80MSPS
    AD9863 Bband Quadrature CODEC 25/40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE™) For Bband Apps $21.68 12 2 50MSPS
    AD9861-50 Bband Quadrature CODEC 25 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 50MSPS
    AD9861-80 Bband Quadrature CODEC 40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 80MSPS
    AD9862 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $30.11 12 2 64MSPS
    AD9860 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $13.90 10 2 64MSPS
    AD6600 IF-to-Bits Rx Subsys 5 to 10 70-250 Wireless Infrastructure Multi(+3.3, +5), Single(+5) 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI $38.96 11 2 20MSPS
    AD9864 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem $10.07 24 1 375kSPS
    AD9874 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem $15.14 24 1 541.5kSPS
    AD6650 IF-to-Bits Rx Subsys 3.5 70-300 Wireless Infrastructure Single(+3), Single(+3.3) 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver $20.64 24 2 1MSPS
    AD9969 Multi-Chan Bband CODEC 8 DC-70