AD9863: 12-Bit混合信号前端(MxFE®)处理器,适合宽带应用
AD9863是面向通信市场的集成转换器MxFE®系列产品之一。AD9863n内置双通道12-bit模数转换器(ADC) 和双通道12-bit数模转换器(TxDAC®转换器)。可提供50和80两种速度等级,50是为采样速率50 MSPS及以下的ADC而优化的,而80适合采样速率为50MSPS至80MSPS的ADC。双通道TxDAC转换器工作在200 MHz频率下,并内置一个可旁路的2x或4 ...More
AD9863: 12-Bit混合信号前端(MxFE®)处理器,适合宽带应用
Product Description
AD9863是面向通信市场的集成转换器MxFE®系列产品之一。AD9863n内置双通道12-bit模数转换器(ADC) 和双通道12-bit数模转换器(TxDAC®转换器)。可提供50和80两种速度等级,50是为采样速率50 MSPS及以下的ADC而优化的,而80适合采样速率为50MSPS至80MSPS的ADC。双通道TxDAC转换器工作在200 MHz频率下,并内置一个可旁路的2x或4x插值滤波器。所有器件都为低功耗、小尺寸而优化,能为宽带通信市场提供高性价比的解决方案。
AD9863采用两个独立的输入时钟输入信号控制所有的系统时钟。ADC采样速率由CLKIN1输入控制。DAC采样速率则由 CLKIN2输入以及锁相环时钟乘法器控制。
灵活的双向24-bit I/O总线适合于各种定制的数字后端或开放市场DSP。在半双工系统中,接口支持24-bit并行传输或12-bit交错传输。在全双工系统中,接口支持交错传输的12-bit ADC总线以及交错传输的12-bit发送器总线。灵活的I/O总线减少了引脚数量,缩小了封装尺寸。
AD9863能够利用MODE引脚或串行编程接口(SPI)配置接口总线,在低功耗模式下运行ADC,配置TxDAC转换器插值速率,控制ADC关断及TxDAC转换器关断。SPI可为TxDAC路径(例如,为通道匹配而进行的粗调和精调增益控制、失调控制)与ADC路径(例如,内部占空比稳定器、二进制补码数据格式)提供更多的编程方案。
AD9863采用64引脚LFCSP封装,外形尺寸仅为9 mm x 9 mm,高度小于0.9 mm,适合PCMCIA卡等空间密集型应用。
应用
- 产品数据手册 Rev A, 04/2005 (pdf 991kB)
- (关于数据手册)
特点
- 接收路径包含双通道12-Bit模数转换器(ADC),支持内部或外部基准电压源接入(仅限50版本产品)
- 发送路径包含双通道12-Bit、200 MSPS数模转换器(DAC),提供1x、2x或4x内插与可编程增益控制
- 内部时钟分配模块包括可编程锁相环(PLL)与定时发生电路,允许单一或双参考时钟操作
- 24 Bit灵活的I/O数据接口,允许在半双工模式下进行各种交错或非交错数据传输以及在全双工模式下进行交错数据传输
- 通过SPI兼容端口或MODE选择引脚进行配置
- 独立的接收(Rx)与发送(Tx)转换器关断控制引脚
- 64引脚LFCSP封装
尺寸:9 mm x 9 mm
图
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD9863
12-Bit混合信号前端(MxFE®)处理器,适合宽带应用
AD9863功能框图
| Part# | RxTx Function | Channel BW MHz | IF or RF Range MHz | Primary Application | Supply V | Product Description | Price* (1000-4999) | Resolution (Bits) | # Chan | T-Put Rate |
|---|---|---|---|---|---|---|---|---|---|---|
| ADF9010 | Bband Quadrature CODEC | - | - | 900 MHz RFID readers | - | 900MHz ISM Band Analog RF Front End | - | - | 2 | - |
| AD9868 | Bband CODEC | - | - | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | - | 10 | 1 | 80MSPS |
| AD9865 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $10.07 | 10 | 1 | 80MSPS |
| AD9869 | Bband CODEC | 54 | DC-40 | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig), Single(+3.3) | 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.27 | 12 | 1 | 80MSPS |
| AD9866 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.77 | 12 | 1 | 80MSPS |
| AD9863 | Bband Quadrature CODEC | 25/40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE) For Bband Apps | $21.68 | 12 | 2 | 50MSPS |
| AD9861-50 | Bband Quadrature CODEC | 25 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.84 | 10 | 2 | 50MSPS |
| AD9861-80 | Bband Quadrature CODEC | 40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.84 | 10 | 2 | 80MSPS |
| AD9862 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $30.11 | 12 | 2 | 64MSPS |
| AD9860 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $13.90 | 10 | 2 | 64MSPS |
| AD6600 | IF-to-Bits Rx Subsys | 5 to 10 | 70-250 | Wireless Infrastructure | Multi(+3.3, +5), Single(+5) | 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI | $38.96 | 11 | 2 | 20MSPS |
| AD9864 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem | $10.07 | 24 | 1 | 375kSPS |
| AD9874 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem | $15.14 | 24 | 1 | 541.5kSPS |
| AD6650 | IF-to-Bits Rx Subsys | 3.5 | 70-300 | Wireless Infrastructure | Single(+3), Single(+3.3) | 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver |