AD9865:  10-Bit Broadband Modem Mixed Signal Front End (MxFE®)

The AD9865 is a mixed-signal front end (MxFE®) IC for transceiver applications requiring Tx and Rx path functionality with data rates up to 80 MSPS. Its flexible digital interface, power saving ...More

AD9865:  10-Bit Broadband Modem Mixed Signal Front End (MxFE®)

Product Description

The AD9865 is a mixed-signal front end (MxFE®) IC for transceiver applications requiring Tx and Rx path functionality with data rates up to 80 MSPS. Its flexible digital interface, power saving modes, and high Tx-to-Rx isolation make it well suited for half- and full-duplex applications. The digital interface is extremely flexible allowing simple interfaces to digital back ends that support half- or full-duplex data transfers, thus often allowing the AD9865 to replace discrete ADC and DAC solutions. Power saving modes include the ability to reduce power consumption of individual functional blocks or to power down unused blocks in half-duplex applications. A serial port interface (SPI) allows software programming of the various functional blocks. An on-chip PLL clock multiplier and synthesizer provide all the required internal clocks, as well as two external clocks from a single crystal or clock source.

The Tx signal path consists of a bypassable 2×/4× low-pass interpolation filter, a 10-bit TxDAC®, and a line driver. The transmit path signal bandwidth can be as high as 34 MHz at an input data rate of 80 MSPS. The TxDAC provides differential current outputs that can be steered directly to an external load or to an internal low distortion current amplifier. The current amplifier (IAMP) can be configured as a current or voltage mode line driver (with two external npn transistors) capable of delivering in excess of 23 dBm peak signal power. Tx power can be digitally controlled over a 19.5 dB range in 0.5 dB steps.

The receive path consists of a programmable amplifier (RxPGA), a tunable low pass filter (LPF), and a 10-bit ADC. The low noise RxPGA has a programmable gain range of −12 dB to +48 dB in 1 dB steps. Its input referred noise is less than 3.0 nV/ rtHz for gain settings beyond 36 dB. The receive path LPF cut-off frequency can either be set over a 15 MHz to 35 MHz range or simply bypassed. The 10-bit ADC achieves excellent dynamic performance over a 5 MSPS to 80 MSPS span. Both the RxPGA and the ADC offer scalable power consumption allowing power/performance optimization.

The AD9865 provides a highly integrated solution for many broadband modems. It is available in a space-saving 64-pin chip scale package and is specified over the commercial (−40°C to +85°C) temperature range.

Features

  • Low cost 3.3 V CMOS MxFETM for broadband modems
  • 10-bit D/A converter
    -2×/4× interpolation filter
    -200 MSPS DAC update rate
  • Integrated 23 dBm line driver with 19.5 dB gain control
  • 10-bit, 80 MSPS A/D converter
  • -12 dB to +48 dB low noise RxPGA
    (<3.0 nV/rtHz)
  • Third order programmable low-pass filter
  • Various power-down/reduction modes
  • Internal clock multiplier (PLL)
  • Flexible digital data path interface
    -Half- and full-duplex operation
    -Backward compatible with AD9975 and AD9875
    -Simple Interface to DSP's such as
    ADI's Blackfin™
  • Two auxiliary programmable clock outputs
  • Available in 64-pin chip scale package or
    bare die

Diagrams

AD9865 Diagram
Functional Block Diagram for AD9865

技术指标

Resolution (Bits) 10bit
T-Put Rate 80MSPS
Part # AD9865
Supply V Single(+3.3)

浏览其他的产品

Part# RxTx Function Channel BW MHz IF or RF Range MHz Primary Application Supply V Product Description Price* (1000-4999) Resolution (Bits) # Chan T-Put Rate
ADF9010 Bband Quadrature CODEC - - 900 MHz RFID readers - 900MHz ISM Band Analog RF Front End - - 2 -
AD9868 Bband CODEC - - Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications - 10 1 80MSPS
AD9865 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $10.07 10 1 80MSPS
AD9869 Bband CODEC 54 DC-40 Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig), Single(+3.3) 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.27 12 1 80MSPS
AD9866 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.77 12 1 80MSPS
AD9863 Bband Quadrature CODEC 25/40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE™) For Bband Apps $21.68 12 2 50MSPS
AD9861-50 Bband Quadrature CODEC 25 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 50MSPS
AD9861-80 Bband Quadrature CODEC 40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 80MSPS
AD9862 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $30.11 12 2 64MSPS
AD9860 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $13.90 10 2 64MSPS
AD6600 IF-to-Bits Rx Subsys 5 to 10 70-250 Wireless Infrastructure Multi(+3.3, +5), Single(+5) 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI $38.96 11 2 20MSPS
AD9864 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem $10.07 24 1 375kSPS
AD9874 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem $15.14 24 1 541.5kSPS
AD6650 IF-to-Bits Rx Subsys 3.5 70-300 Wireless Infrastructure Single(+3), Single(+3.3) 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver $20.64 24