AD606: 50 MHz, 80 dB Demodulating Logarithmic Amplifier with Limiter Output
The AD606 is a complete, monolithic logarithmic amplifier using a 9-stage "successive-detection" technique. It provides both logarithmic and limited outputs. The logarithmic output is from a ...More
AD606: 50 MHz, 80 dB Demodulating Logarithmic Amplifier with Limiter Output
Product Description
The AD606 is a complete, monolithic logarithmic amplifier using a 9-stage "successive-detection" technique. It provides both logarithmic and limited outputs. The logarithmic output is from a three-pole post-demodulation low-pass filter and provides a loadable output voltage of +0.1 V dc to +4 V dc. The logarithmic scaling is such that the output is +0.5 V for a sinusoidal input of -75 dBm and +3.5 V at an input of +5 dBm; over this range the logarithmic linearity is typically within ±0.4 dB. All scaling parameters are proportional to the supply voltage.
The AD606 can operate above and below these limits, with reduced linearity, to provide as much as 90 dB of conversion range. A second low-pass filter automatically nulls the input off-set of the first stage down to the submicrovolt level. Adding external capacitors to both filters allows operation at input frequencies as low as a few hertz.
The AD606's limiter output provides a hard-limited signal output as a differential current of ±1.2 mA from open-collector outputs. In a typical application, both of these outputs are loaded by 200 (Ohm) resistors to provide a voltage gain of more than 90 dB from the input. Transition times are 1.5 ns, and the phase is stable to within ±3° at 10.7 MHz for signals from -75 dBm to +5 dBm.
The logarithmic amplifier operates from a single +5 V supply and typically consumes 65 mW. It is enabled by a CMOS logic level voltage input, with a response time of <5 µs. When disabled, the standby power is reduced to <1 mW within 5 µs.
The AD606J is specified for the commercial temperature range of 0°C to +70°C and is available in 16-pin plastic DIPs or SOICs. Consult the factory for other packages and temperature ranges.
An evaluation board is available for this product and may be ordered using the following product number: AD606-EB.
- 产品数据手册 Rev B, 08/1999 (pdf 448kB)
- (关于数据手册)
Features
- Logarithmic Amplifier Performance
-75 dBm to +5 dBm Dynamic Range
≤1.5 nV/vHz Input Noise
Usable to >50 MHz
37.5 mV/dB Voltage Output
On-Chip Low-Pass Output Filter - Limiter Performance
±1 dB Output Flatness over 80 dB Range
±3° Phase Stability at 10.7 MHz over
80 dB Range
Adjustable Output Amplitude
- Low Power
+5 V Single Supply Operation
65 mW Typical Power Consumption
CMOS-Compatible Power-Down to
325 µW typ
<5 µs Enable/Disable Time
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for AD606
50 MHz, 80 dB Demodulating Logarithmic Amplifier with Limiter Output
Functional Block Diagram for AD606
| Part# | Product Description | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD606 | Limiter Output | - | 80 | - | 400 | 4.5 to 5.5 | 13 | 16-Lead DIP, 16-Lead SOIC | $22.00 |
| AD640 | Military Specified Part Available | - | 50 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $36.48 |
| AD641 | Military Specified Part Available | - | 44 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $32.82 |
| AD8302 | Dual-Channel Gain and Phase Outputs | 2,700 | 60 | ±1 | 60 | 2.7 to 5.5 | 19 | 14-Lead TSSOP | $12.14 |
| AD8306 | Military Specified Part Available | 5 to 400 | 100 | ±1 | 73 | 2.7 to 5.5 | 16 | 16-Lead SOP | $14.67 |
| AD8307 | High Dynamic Range | dc to 500 | 92 | ±1 | 400 | 2.7 to 5.5 | 8 | 8-Lead SOIC/DIP | $6.07 |
| AD8309 | Limiter Output | 5 to 500 | 100 | ±1 | 67 | 2.7 to 5.5 | 16 | 16-Lead TSSOP | $7.84 |
| AD8310 | High Dynamic Range | dc to 440 | 100 | ±1 | 15 | 2.7 to 5.5 | 8 | 8-Lead SOIC | $4.00 |
| AD8311 | Low Power for Battery Operation | 100 to 2500 | 50 | ±0.5 | 150 | 2.7 to 5.5 | 8.5 | WLCSP | $1.27 |
| AD8312 | Low Power for Battery Operation | 50 to 3500 | 45 | ±0.5 | 70 | 2.7 to 5.5 | 4.2 | WLCSP | $1.27 |
| AD8313 | Industry Standard | 100 to 2500 | 70 | ±1.25 | 40 | 2.7 to 5.5 | 14 | 8-Lead uSOIC | $7.99 |
| AD8314 | Industry Standard | 100 to 2700 | 45 | ±1 | 70 | 2.7 to 5.5 | 4.5 | 8-Lead uSOIC/CSP | $1.10 |
| AD8315 | Low Power for Battery Operation | 100 to 2500 | 50 | ±1 | 150 | 2.7 to 5.5 | 8.5 | 8-Lead uSOIC | $4.00 |
| AD8317 | Available in Die | 1 to 10000 | 55 | ±0.5 | 6 | 3 to 5.5 | 20 | 8-Lead CSP | $3.98 |
| AD8318 | Integrated Temp Sensor | 1 to 8000 | 70 | ±0.5 | 10 | 4.5 to 5.5 | 68 | 16-Lead CSP | $5.05 |
| AD8319 | Pin-compatible with AD8317 | 1 to 10000 | 45 | ±0.5 | 6 | 3 to 5.5 | 22 | 8-Lead CSP | $1.77 |
| ADL5513 |