AD8302:  2.7GHz RF / IF增益鉴相器

单芯片硅双极性器件,幅度/相位测量

AD8302是一款完全集成的RF IC,用于测量两个独立输入信号之间的幅度和相位。这款器件的工作频率可从低频到2.7GHz。

AD8302内置两个精密匹配的宽带对数放大器、一个宽带线性乘法器/鉴相器、1.8V精密参考电压源,以及模拟输出比例运算电路。

输入信号范围为-60 dBm 至 0dBm(参考阻抗50& ...More

AD8302:  2.7GHz RF / IF增益鉴相器

Product Description

单芯片硅双极性器件,幅度/相位测量

AD8302是一款完全集成的RF IC,用于测量两个独立输入信号之间的幅度和相位。这款器件的工作频率可从低频到2.7GHz。

AD8302内置两个精密匹配的宽带对数放大器、一个宽带线性乘法器/鉴相器、1.8V精密参考电压源,以及模拟输出比例运算电路。

输入信号范围为-60 dBm 至 0dBm(参考阻抗50Ω),相应的动态范围为60dB。

AD8302输出在+/-30dB的范围内提供精确的幅度测量,斜率为30 mV/dB;相位测量范围为0 至 180°,斜率为10mV/度。

AD8302已经在通用手机频段(900MHz、1.8GHz、2.2GHz)内进行了测试,并可在2.7GHz频率下工作。

AD8302采用14引脚TSSOP封装,工作温度范围为-40°C 至 85°C。

特性

  • 独立测量增益/损耗与相位
  • 工作频率范围:低频至2.7GHz
  • 两个匹配的对数放大器及鉴相器
  • 增益测量范围:-30 dB 至 +30dB
  • 相位测量范围:0至180°
  • 内置参考电压源和输出电压电路
  • 单电源电压:2.7 V 至 5.5 V

框图

AD8302 框图
AD8302功能框图

技术指标

RF Frequency (MHz) 2700
Dynamic Range (dB) 60dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±1Deg
Response Time (ns typ) 60ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 19mA
Package 14-Lead TSSOP

浏览其他的产品

ADL5513 - 1 MHz~4 GHz,80 dB对数检波器/控制器

订阅新产品资料
Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
AD8319 Pin-compatible with AD8317 1 to 10000 45 ±0.5 6 3 to 5.5 22 8-Lead CSP $1.77
ADL5513 125°C Operation, Broadband 1 to 4000 80 ±0.5 20 2.7 to 5.5 31