AD8306: 5 - 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier
The AD8306 is a complete IF limiting amplifier, providing both an accurate logarithmic (decibel) measure of the input signal (the RSSI function) over a dynamic range of 100 dB, and a programmable ...More
AD8306: 5 - 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier
Product Description
The AD8306 is a complete IF limiting amplifier, providing both an accurate logarithmic (decibel) measure of the input signal (the RSSI function) over a dynamic range of 100 dB, and a programmable limiter output, useful from 5 MHz to 400 MHz.
An evaluation board is available for this product and may be ordered using the following product number: AD8306-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.
Features
- Complete, Fully Calibrated Log-Limiting IF Amplifier
- 100 dB Dynamic Range: –91 dBV to +9 dBV
- Stable RSSI Scaling Over Temperature and Supplies:
20 mV/dB Slope, –95 dBm Intercept
±0.4 dB RSSI Linearity up to 200 MHz - Fully Differential Inputs, RIN = 1 kΩ,
CIN = 2.5 pF - Single Supply of +2.7 V to +6.5 V at
16 mA Typical
- Programmable Limiter Gain and
Output Current
Differential Outputs to 10 mA,
2.4 V p-p
Overall Gain 90 dB, Bandwidth 400 MHz
Constant Phase (Typical ±56 ps
Delay Skew) - 500 ns Power-Up Time, <1 mA
Sleep Current
AD8306 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| 5962-9864601QEA | Prodn | S/B OR B/B CERAMIC DIP | 16 | Mil | $ 117.39 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD8306-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | $ 200.00 | - | Y | 联络ADI | Add To Cart |
| AD8306AR | Prodn | 16 ld SOIC | 16 | Ind | $ 16.14 | 12/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD8306AR-REEL | 上次购货时间 | 16 ld SOIC | 16 | Ind | $ 16.14 | - |
N
Material Declaration |
联络ADI | Add To Cart |
| AD8306AR-REEL7 | Prodn | 16 ld SOIC | 16 | Ind | $ 16.14 | - |
N
Material Declaration |
联络ADI | Add To Cart |
| AD8306ARZ | Prodn | 16 ld SOIC | 16 | Ind | $ 14.67 | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8306ARZ-REEL | Prodn | 16 ld SOIC | 16 | Ind | $ 14.67 | - |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD8306ARZ-RL7 | Prodn | 16 ld SOIC | 16 | Ind | $ 14.67 | - |
Y
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close