AD8307: 低成本,直流至500 MHz,92 dB对数放大器
AD8307是首款采用8引脚(SOIC_N)封装的对数放大器。它是一款基于渐进压缩(连续检波)技术的完整500 MHz单芯片检波对数放大器,在高达100 MHz的所有频率下,可提供92 dB(±3 dB 误差)及88 dB(±1 dB误差界)的动态范围。AD8307非常稳定,且易于使用,无需大量外部器件。AD8307采用2.7 V 至 5.5 V单电源供电,电源电流为7.5 m ...More
AD8307: 低成本,直流至500 MHz,92 dB对数放大器
Product Description
AD8307是首款采用8引脚(SOIC_N)封装的对数放大器。它是一款基于渐进压缩(连续检波)技术的完整500 MHz单芯片检波对数放大器,在高达100 MHz的所有频率下,可提供92 dB(±3 dB 误差)及88 dB(±1 dB误差界)的动态范围。AD8307非常稳定,且易于使用,无需大量外部器件。AD8307采用2.7 V 至 5.5 V单电源供电,电源电流为7.5 mA,3 V电压下的功耗仅为22.5 mW。快速的CMOS兼容控制引脚可以禁用AD8307,待机电流小于150 µA。
每个级联的放大器/限幅器单元都具有14.3 dB的小信号增益和900 MHz的-3 dB带宽。器件支持全差分输入,并具有适度的高阻抗(1.1 kΩ并联电阻,电容约为1.4 pF)。AD8307提供从大约-75 dBm(其中,dBm指50 Ω信号源,即正弦振幅约为±56 µV)至+17 dBm (正弦振幅±2.2 V)的基本动态范围。简单的输入匹配网络可以将这个范围降低到-88 dBm 至 +3 dBm。在这个范围的中间部分,高达100 MHz的频率下,对数线性度在±0.3 dB(典型值)以内,并在500 MHz下略微下降。AD8307没有最小频率限制,可用于20 Hz或更低的音频频率。
2 µA/dB的额定电流通过12.5 kΩ的内部电阻会产生输出电压,斜率为25 mV/dB。电压范围可从-74 dBm输入时的0.25 V (即,20 µV rms正弦输入时,交流截点-84 dBm)至+16 dBm输入时的2.5 V。斜率和截点可利用外部调节器进行微调。比如,采用2.7 V 电源供电时,输出斜率可降低至15 mV/dB,从而能够利用整个动态范围。
当参数变化时,AD8307具有出色的电源非敏感性及温度稳定性。这款器件实现了低成本、小尺寸、低功耗、高精度与高稳定性、极宽动态范围,以及从IF到UHF音频的频率范围的完美组合,适合于需要将信号降低为分贝等效值的多种应用。
AD8307可在-40°C至+85°C的工业温度范围内工作,采用8引脚SOIC封装与PDIP封装。
数据表, Rev D, 07/2008
特性
- 完整的多级对数放大器
- 92 dB动态范围:-75 dBm 至 +17 dBm,
使用匹配网络可达到-90 dBm - 单电源电压:最小2.7 V,电源电流:7.5 mA(典型值)
- 工作频率:直流至500 MHz,线性度:±1 dB
- 斜率:25 mV/dB,截点:-84 dBm
- 在整个温度范围内具有高稳定性
- 完整的差分直流耦合信号路径
- 上电时间:100 ns,待机电流:150 µA
| Part# | Product Description | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD606 | Limiter Output | - | 80 | - | 400 | 4.5 to 5.5 | 13 | 16-Lead DIP, 16-Lead SOIC | $22.00 |
| AD640 | Military Specified Part Available | - | 50 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $36.48 |
| AD641 | Military Specified Part Available | - | 44 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $32.82 |
| AD8302 | Dual-Channel Gain and Phase Outputs | 2,700 | 60 | ±1 | 60 | 2.7 to 5.5 | 19 | 14-Lead TSSOP | $12.14 |
| AD8306 | Military Specified Part Available | 5 to 400 | 100 | ±1 | 73 | 2.7 to 5.5 | 16 | 16-Lead SOP | $14.67 |
| AD8307 | High Dynamic Range | dc to 500 | 92 | ±1 | 400 | 2.7 to 5.5 | 8 | 8-Lead SOIC/DIP | $6.07 |
| AD8309 | Limiter Output | 5 to 500 | 100 | ±1 | 67 | 2.7 to 5.5 | 16 | 16-Lead TSSOP | $7.84 |
| AD8310 | High Dynamic Range | dc to 440 | 100 | ±1 | 15 | 2.7 to 5.5 | 8 | 8-Lead SOIC | $4.00 |
| AD8311 | Low Power for Battery Operation | 100 to 2500 | 50 | ±0.5 | 150 | 2.7 to 5.5 | 8.5 | WLCSP | $1.27 |
| AD8312 | Low Power for Battery Operation | 50 to 3500 | 45 | ±0.5 | 70 | 2.7 to 5.5 | 4.2 | WLCSP | $1.27 |
| AD8313 | Industry Standard | 100 to 2500 | 70 | ±1.25 | 40 | 2.7 to 5.5 | 14 | 8-Lead uSOIC | $7.99 |
| AD8314 | Industry Standard | 100 to 2700 | 45 | ±1 | 70 | 2.7 to 5.5 | 4.5 | 8-Lead uSOIC/CSP | $1.10 |
| AD8315 | Low Power for Battery Operation | 100 to 2500 | 50 | ±1 | 150 | 2.7 to 5.5 | 8.5 | 8-Lead uSOIC | $4.00 |
| AD8317 | Available in Die | 1 to 10000 | 55 | ±0.5 | 6 | 3 to 5.5 | 20 | 8-Lead CSP | $3.98 |
| AD8318 | Integrated Temp Sensor | 1 to 8000 | 70 | ±0.5 | 10 | 4.5 to 5.5 | 68 | 16-Lead CSP | $5.05 |