AD8309:  5 - 500 MHz, 100 dB Demodulating Logarithmic Amplifier with Limiter Output

The AD8309 is a 500 MHz detecting logarithmic amplifier, based on the successive detection technique. This "log amp" is useful for received signal strength indication (RSSI) and phase detection ...More

AD8309:  5 - 500 MHz, 100 dB Demodulating Logarithmic Amplifier with Limiter Output

Product Description

The AD8309 is a 500 MHz detecting logarithmic amplifier, based on the successive detection technique. This "log amp" is useful for received signal strength indication (RSSI) and phase detection in cellular base stations, radar and other radio transceiver applications.

It provides a dynamic range of 100 dB with an accuracy of ±0.4 dB over the central 80 dB and operates up to 500 MHz. The logarithmic output is proportional to the logarithm of the input signal, providing a 0.4 V to 2.5 V DC signal over the 100 dB input range. A limiter output is also provided which amplifies the input signal by 100 dB, providing a stable limited output with a maximum of ±100 ps phase skew. This limiter output is useful for demodulating FSK and PSK modulated signals.

The AD8309 operates from a single 2.7 V to 5.5 V dc power supply, drawing 20 mA typical. It is supplied in a 16 pin plastic TSSOP package.

An evaluation board is available for this product and may be ordered using the following product number: AD8309-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

Features

  • Complete Multistage Log-Limiting IF Amplifier
  • 100 dB Dynamic Range: –78 dBm to +22 dBm (Re 50 O)
  • Programmable Limiter Gain and Output Current
    Differential Outputs to 10 mA, 2.4 V p-p
    Overall Gain 100 dB, Bandwidth 500 MHz
    Constant Phase (Typical 680 ps Delay Skew)
  • 500 ns Power-Up Time, <1 mA Sleep Current
  • Stable RSSI Scaling Over Temperature
    and Supplies:
    20 mV/dB Slope, –95 dBm Intercept
    ±0.4 dB RSSI Linearity up to 200 MHz
  • Single Supply of +2.7 V to +6.5 V at
    16 mA Typical
  • Fully Differential Inputs,
    RIN = 1kΩ, CIN = 2.5 pF

Diagrams

AD8309 Diagram
Functional Block Diagram for AD8309

技术指标

RF Frequency (MHz) 5 to 500
Dynamic Range (dB) 100dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±3Deg
Response Time (ns typ) 67ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 16mA
Limiter Output Yes
AC Linearity (± dB) 1dB
Power Consumption (mW) 80mW
Package 16-Lead TSSOP

浏览其他的产品

ADL5513 - 1 MHz~4 GHz,80 dB对数检波器/控制器

订阅新产品资料
Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
AD8319 Pin-compatible with AD8317 1 to 10000 45 ±0.5 6 3 to 5.5 22 8-Lead CSP $1.77
ADL5513