AD8310:  Fast Response, DC - 440 MHz, Voltage Out, 90 dB Logarithmic Amplifier

The AD8310 is an ultra-fast responding, highly versatile logarithmic amplifier in an 8-lead micro-SO package.

It is a complete 400 MHz monolithic demodulating logarithmic amplifier based on ...More

AD8310:  Fast Response, DC - 440 MHz, Voltage Out, 90 dB Logarithmic Amplifier

Product Description

The AD8310 is an ultra-fast responding, highly versatile logarithmic amplifier in an 8-lead micro-SO package.

It is a complete 400 MHz monolithic demodulating logarithmic amplifier based on the progressive compression (successive compression) technique, providing a dynamic range of 95 dB to ±3 dB law conformance and 90 dB to a tight ±1 dB error bound at frequencies up to 100 MHz.

It is extremely stable and easy to use, requiring no significant external components. A single supply voltage of 2.7 V to 5.5 V is required, resulting in a power dissipation of only 24 mW at 3 V.

The AD8310 is an ideal choice for demanding IF signal measurement applications. This log amp makes this task easier through the detection and compression of an IF signal to its decibel (dB) equivalent. The AD8310 has a very rapid 15 ns response time, enabling detection of ASK modulated waveforms to over 10 MHz. Other applications include RSSI, transmit power control and pulse detection.

Features

  • Multistage Demodulating Logarithmic Amplifier
  • Voltage Output, Rise Time <15 ns
  • High Current Capacity: 25 mA into
    Grounded RL
  • 95 dB Dynamic Range: –91 dBV to +4 dBV
  • Single Supply of 2.7 V Min at 8 mA Typ
  • DC–440 MHz Operation, ±0.4 dB Linearity
  • Slope of +24 mV/dB, Intercept of –108 dBV
  • Highly Stable Scaling over Temperature
  • Fully Differential DC-Coupled Signal Path
  • 100 ns Power-Up Time, 1 mA Sleep Current

Diagrams

AD8310 Diagram
Functional Block Diagram for AD8310

技术指标

RF Frequency (MHz) dc to 440
Dynamic Range (dB) 100dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±3Deg
Response Time (ns typ) 15ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 8mA
Limiter Output No
AC Linearity (± dB) 0.4dB
Power Consumption (mW) 80mW
Package 8-Lead SOIC

浏览其他的产品

ADL5513 - 1 MHz~4 GHz,80 dB对数检波器/控制器

订阅新产品资料
Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
AD8319