ADL5519:  1 kHz to 10 GHz, 62 dB Dual Log Detector/Controller

The ADL5519 is a dual-demodulating logarithmic amplifier that incorporates two AD8317s. It can accurately convert an RF input signal into a corresponding ...More

ADL5519:  1 kHz to 10 GHz, 62 dB Dual Log Detector/Controller

Product Description

The ADL5519 is a dual-demodulating logarithmic amplifier that incorporates two AD8317s. It can accurately convert an RF input signal into a corresponding decibel-scaled output. The ADL5519 provides accurately scaled, independent, logarithmic output volt-ages for both RF measurement channels. The device has two additional output ports, OUTP and OUTN, that provide the measured differences between the OUTA and OUTB channels. The on-chip channel matching makes the log amp outputs insensitive to temperature and process variations.

The temperature sensor pin provides a scaled voltage that is proportional to the temperature over the operating temperature range of the device.

The ADL5519 maintains accurate log conformance for signals from 1 MHz to 8 GHz and provides useful operation to 10 GHz. The ±3 dB dynamic range is typically 62 dB and has a ±1 dB dynamic range of >50 dB (re: 50 Ω). The ADL5519 has a response time of 6 ns/8 ns (fall time/rise time) that enables RF burst detec-tion to a pulse rate of greater than 50 MHz. The device provides unprecedented logarithmic intercept stability vs. ambient temperature conditions. A supply of 3.3 V to 5.5 V is required to power the device. Current consumption is typically 60 mA, and it decreases to less than 1 mA when the device is disabled.

The device is capable of supplying four log amp measurements simultaneously. Linear-in-dB measurements are provided at OUTA and OUTB with conveniently scaled slopes of −22 mV/dB. The log amp difference between OUTA and OUTB is available as differ-ential or single-ended signals at OUTP and OUTN. An optional voltage applied to VLVL provides a common-mode reference level to offset OUTP and OUTN above ground. The broadband output pins can support many system solutions.

Any of the ADL5519 output pins can be configured to provide a control voltage to a variable gain amplifier (VGA). Special attention has been paid to minimize the broadband noise of the output pins so that they can be used for controller applications.

The ADL5519 is fabricated on a SiGe bipolar IC process and is available in a 5 mm × 5 mm, 32-lead LFCSP with an operating temperature range of −40°C to +125°C.

Applications

  • RF Power Amplifier linearization & Gain/Power control
  • Power monitoring in radio link transmitters
  • Dual-channel wireless infrastructure radios
  • Antenna VSWR monitor
  • RSSI measurement in base stations, WLAN, WiMAX, Radar
  • Data Sheet, Rev. 0, 1/08

    Features

    • Wide bandwidth: 1 MHz to 10 GHz
    • Dual-channel and channel difference output ports
    • Integrated accurate scaled temperature sensor
    • 62 dB dynamic range (±3 dB)
    • Stability over temperature ±0.5 dB (-40°C to +85°C)
    • Low noise detector/controller outputs
    • Pulse response time: 8/10 ns (fall/rise)
    • >50 dB with ±1 dB up to 8 GHz
    • Supply operation: 3.3 V to 5.5 V @ 60 mA
    • Fabricated using high speed SiGe process
    • Small footprint 5 mm x 5 mm, 32-lead LFCSP
    • Operating temperature range −40oC to +125oC

    Diagrams

    ADL5519 Diagram
    Functional Block Diagram for ADL5519

    技术指标

    RF Frequency (MHz) 1 kHz to 10000
    Dynamic Range (dB) 62dB
    Temp Stability (dB) ±0.5dB
    Response Time (ns typ) 6ns
    Voltage Supply (V) 3 to 5.5
    Supply Current (max) 56mA
    Package 32-Lead LFCSP

    浏览其他的产品

    ADL5513 - 1 MHz~4 GHz,80 dB对数检波器/控制器

    订阅新产品资料
    Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
    AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
    AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
    AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
    AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
    AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
    AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
    AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
    AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
    AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
    AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
    AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
    AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
    AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
    AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
    AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
    AD8319 Pin-compatible with AD8317 1 to 10000 45 ±0.5 6