浏览最新产品

The following is a list of products released in the

放大器和比较器

AD8622

双通道、低功耗、低噪声、低偏置电流、精密、轨对轨输出运算放大器

AD8597

单通道,超低失真,超低噪声运算放大器

AD8366

DC~500 MHz,双通道数字增益微调放大器

AD8366

DC~500 MHz,双通道数字增益微调放大器

ADA4859-3

Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

ADA4858-3

Single-Supply, High Speed, Triple Op Amp with Charge Pump

ADA4817-2

Low Noise, 1 GHz FastFET Op Amps

ADA4817-1

Low Noise, 1 GHz FastFET Op Amps

ADA4856-3

Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

ADA4927-2

超低失真电流反馈型ADC驱动器

ADA4927-1

超低失真电流反馈型ADC驱动器

ADA4855-3

Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp

AD8295

Precision Instrumentation Amplifier with Signal Processing Amplifiers

AD8275

G = 0.2, Level Translation, 16-Bit ADC Driver

ADA4932-1

Low Power Differential ADC Driver

ADA4062-2

Tiny, Low Power JFET-Input Op Amp

EVAL-INAMP

Evaluation Boards for the AD620 Series and AD8220 Series Instrumentation Amplifiers (EVAL-INAMP-62RZ/82RZ/82RMZ)

SSM2335

Filterless, High Efficiency, Mono 3 W Class-D Audio Amplifier

ADA4075-2

Ultralow Noise Amplifier at Lower Power

AD8226

Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

ADA4932-2

Low Cost / Low Power Differential ADC Driver

ADA4420-6

Low Cost 6-Channel HD/SD Video Filter

SSM2319

Filterless, High Efficiency, Mono 3 W Class-D Audio Amplifier

ADA4505-2

双通道10 μA,轨对轨I/O,零输入,交越失真放大器

AD8274

低失真、精密差分放大器

AD8274

低失真、精密差分放大器

AD8508

四通道、最大电流20µA,轨对轨输入/输出,零输入交越失真放大器

SSM2604

Low Power Audio Codec

AD8293G160

Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 160

AD8293G80

Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 80

ADL5592

250 MHz to 2400 MHz RF Variable Gain Amplifier

ADL5592

250 MHz to 2400 MHz RF Variable Gain Amplifier

ADL5513

1 MHz~4 GHz,80 dB对数检波器/控制器

ADA4898-1

高电压、低噪声、低失真、单位增益稳定、高速运算放大器

AD8639

16V 自稳零、轨对轨输出运算放大器(双通道)