浏览最新产品

The following is a list of products released in the

数模转换器(DAC)

AD5762R

16-Bit,双通道,高精度, 串行输入, 双极性电压输出型DAC

AD5765

Complete Quad, 16-Bit, High Accuracy, Serial Input, ±5V DACs

AD5763

Complete Dual, 16-Bit, High Accuracy, Serial Input, ±5V DACs

AD5752R

Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5754

完全4通道、16 Bit、串行输入、单极/双极性电压输出数模转换器

AD5647R

Dual, 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface

AD5422

单通道,16-Bit, 串行输入, 电流源与电压输出数模转换器

AD9781

Dual 14-Bit, LVDS Interface 500 MSPS DAC

AD5420

Single Channel, 16-Bit, Serial Input, Current Source DAC

AD5722R

Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5724R

Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC

AD5754R

Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC

AD5412

Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC

AD9783

Dual 16-Bit, LVDS Interface 500 MSPS DAC

AD5732R

Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5410

Single Channel, 12-Bit, Serial Input, Current Source DAC

AD9780

双通道、12-Bit、LVDS(低电压差分信号输入)接口、600 MSPS数模转换器(DAC)

AD5734R

Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC

AD5821A

120 mA, Current Sinking, 10-Bit, I2C DAC

AD5398A

120 mA, Current Sinking, 10-Bit, I2C DAC

AD5752

Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5744R

Complete Quad, 14-Bit, High Accuracy, Serial Input, Bipolar Voltage Output D/A Converter

AD5722

Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5764R

Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output D/A Converter

AD5065

Fully Accurate 16-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

AD5045

Fully Accurate 14-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

AD5732

Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5025

Fully Accurate 12-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

AD9717

Dual, 14-Bit Low Power Digital-to-Analog Converters

AD9716

Dual, 12-Bit Low Power Digital-to-Analog Converters

AD9715

Dual, 10-Bit Low Power Digital-to-Analog Converters

AD9714

Dual, 8-Bit Low Power Digital-to-Analog Converters

AD9117

双通道、14-Bit、低功耗数模转换器

AD9116

Dual, 12-Bit Low Power Digital-to-Analog Converter

AD9115

Dual, 10-Bit Low Power Digital-to-Analog

AD9114

Dual, 8-Bit Low Power Digital-to-Analog Converter

AD5044

Fully Accurate 14-Bit VOUT nanoDAC™ SPI Interface 4.5 V to 5.5 V in a TSSOP

AD5024

Fully Accurate 12-Bit VOUT nanoDAC™SPI Interface 4.5 V to 5.5 V in a TSSOP

AD5734

Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC

AD5724

Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs