浏览最新产品
基于MEMS的传感器和温度传感器
Three-Axis, ±2/4/8/16g Digital Accelerometer
Four Degrees of Freedom Inertial Sensor
High Precision Tri-Axis Inertial Sensor
iMEMS® Microphone Omni Directional Microphone with Bottom Port and Digital Output
iMEMS® Microphone Omni Directional Microphone with Bottom Port and Analog Output
Small, Low Power, 3-Axis ±3 g Accelerometer
Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switches in SOT-23 (Push-Pull Output)
Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switch in SOT-23 (Open Drain Output)