AD8341:  RF Vector Modulator 1.5GHz - 2.4GHz

Monolithic RF Amplitude and Phase Shifter

The AD8341 is a high performance RF vector modulator that operates over an input frequency range from 1.5GHz to 2.4GHz. The part enables cont ...More

AD8341:  RF Vector Modulator 1.5GHz - 2.4GHz

Product Description

Monolithic RF Amplitude and Phase Shifter

The AD8341 is a high performance RF vector modulator that operates over an input frequency range from 1.5GHz to 2.4GHz. The part enables continuous and independent amplitude and phase adjustment capabilities. A complete 360° of phase adjustment and greater than 30dB of gain control is augmented through a broadband Cartesian I/Q interface. The I and Q interface offers a full power signal bandwidth of 230MHz which can be driven single ended or differentially, with a ±500mV full scale input.

The AD8341 is supplied in 24-lead LFCSP and fully specified over –40 to 85°C temperature range.

Availability

Samples part number AD8341ACP and an evaluation board, part number AD8341-EVAL, are available.

Companion Products

AD8302 - LF - 2.7GHz RF/IF Gain Phase Detector

AD8340 - RF Vector Modulator 700MHz to 1000MHz

Other Modulator / Demodulator Products

AD8345 - 250MHz to 1000MHz Low Noise RF/IF Modulator

AD8346 - 800MHz to 2.5GHz Lower Power Direct Up-Conversion Modulator

AD8347 - 800MHz to 2.7GHz Direct Conversion Demodulator

AD8348 - 50MHz to 1000MHz RF/IF Quadrature Demodulator

AD8349 - 700MHz - 2.7GHz Low Noise Direct Up Conversion Modulator

Features

  • Operating Frequency range 1.5GHz to 2.4GHz
  • Amplitude Control Range 30dB
  • Cartesian I/Q Base-band Frequency range dc – 230MHz
  • Output Third Order Intercept +17.5dBm
  • Phase Control Range 360°
  • Output 1dB Compression Point
    +8.5dBm
  • Output Switch Disable Function
  • Single 5V Supply
  • Pin compatible with AD8340

Diagrams

AD8341 Diagram
Functional Block Diagram for AD8341

技术指标

Function Vector Mod
RF Freq (MHz) 1500 to 2400
Noise Floor (dBm/Hz) -150.5
Voltage Supply (V) 4.75 to 5.25
Supply Current (max) 125mA
Package 24-Lead LFCSP

浏览其他的产品

Part# Function RF Freq (MHz) IQ Freq (MHz) Phase Error (deg) Amplitude Error (dB) VGA Range (dB) Noise Floor (dBm/Hz) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD630 Demod, Mod dc to 2 - - - - - +/- 15 5 20-Lead DIP $6.25
AD8333 Demod dc to 50 - 0.1 0.05 - -161 +/- 5 44 32-Lead LFCSP $9.06
AD8339 Demod dc to 50 50 1 0.25 - - 4.5 to 5.5 35 40-Lead LFCSP $12.09
AD8340 Vector Mod 700 to 1000 - - - - - 5 130 24-Lead LFCSP $7.59
AD8341 Vector Mod 1500 to 2400 - - - - -150.5 4.75 to 5.25 125 24-Lead LFCSP $7.59
AD8345 Mod 140 to 1000 80 0.5 0.2 - -155 2.7 to 5.5 65 16-Lead Tssop $5.02
AD8346 Mod 800 to 2500 70 1 0.2 - -147 2.7 to 5.5 45 16-Lead Tssop $4.45
AD8347 Demod 800 to 2700 65 1 0.3 69.5 - 2.7 to 5.5 64 28-Lead TSSOP $5.85
AD8348 Demod 50 to 1000 75 0.5 0.25 45 - 2.7 to 5.5 58 28-Lead TSSOP $5.01
AD8349 Mod 700 to 2700 160 0.3 0.1 - -156 5 135 16-Lead Tssop $5.02
ADL5370 Mod 250 to 1300 700 - - - -156 4.75 to 5.5 210 24-Lead LFCSP $5.04
ADL5371 Mod 700 to 1300 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5372 Mod 1500 to 2500 700 - - - -158 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5373 Mod 2300 to 3000 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5374 Mod 2800 to 4000 700 - - - -155 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5375