AD8347: 800 MHz to 2.7 GHz RF / IF Quadrature Demodulator
The AD8347 is a single chip, broadband 2.7GHz quadrature demodulator. The part integrates 65dB linear-in-dB AGC, divided between RF input and at the baseband outputs following the mixers. The In-ph ...More
AD8347: 800 MHz to 2.7 GHz RF / IF Quadrature Demodulator
Product Description
The AD8347 is a single chip, broadband 2.7GHz quadrature demodulator. The part integrates 65dB linear-in-dB AGC, divided between RF input and at the baseband outputs following the mixers. The In-phase and Quadrature signals are brought out off chip for filtering prior to the final output amplifier stage. The final output amplifiers allow the user to adjust the DC common mode level to provide a direct interface into a dual channel I/Q ADC.
With 65dB linear-in-dB gain control, 50MHz demodulation bandwidth and excellent phase and amplitude balance the AD8347 is ideally suited direct conversion radios in point to point and point to multipoint broadband wireless applications.
The AD8347 is fabricated on an advanced bipolar process, operating on a single 3 or 5 volt supply, packaged in space saving 28 lead thin shrunk small outline (TSSOP) package and fully specified over the -40 to +85 C temperature range.
Availability
Samples and an evaluation boards part number AD8347-EVAL are available to order.
Other Modulator/Demodulator products:
- AD8345 - 250MHz - 1GHz RF/IF Modulator
- AD8346 - 2.5 GHz Direct Conversion Quadrature Modulator
- 产品数据手册 Rev A, 10/2005 (pdf 623kB)
- (关于数据手册)
Features
- 800MHz - 2.7GHz RF Input Range
- Integrated 65dB AGC Amplifiers
- Integrated Baseband Level Detectors
- Integrated Baseband Output Amplifiers
- Single Supply 2.7 to 5.5V with Power Down
- Quadrature Phase Accuracy 3 degree
- Amplitude Balance 0.3dB
- Third Order Intercept IIP3 +12dB
- Noise Figure 11dB
- Low LO Drive -10dBm
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD8347
800 MHz to 2.7 GHz RF / IF Quadrature Demodulator
其它用于______的图表 AD8347
800 MHz to 2.7 GHz RF / IF Quadrature Demodulator
AD8347 Pin Configuration
Functional Block Diagram for AD8347
| Part# | Function | RF Freq (MHz) | IQ Freq (MHz) | Phase Error (deg) | Amplitude Error (dB) | VGA Range (dB) | Noise Floor (dBm/Hz) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD630 | Demod, Mod | dc to 2 | - | - | - | - | - | +/- 15 | 5 | 20-Lead DIP | $6.25 |
| AD8333 | Demod | dc to 50 | - | 0.1 | 0.05 | - | -161 | +/- 5 | 44 | 32-Lead LFCSP | $9.06 |
| AD8339 | Demod | dc to 50 | 50 | 1 | 0.25 | - | - | 4.5 to 5.5 | 35 | 40-Lead LFCSP | $12.09 |
| AD8340 | Vector Mod | 700 to 1000 | - | - | - | - | - | 5 | 130 | 24-Lead LFCSP | $7.59 |
| AD8341 | Vector Mod | 1500 to 2400 | - | - | - | - | -150.5 | 4.75 to 5.25 | 125 | 24-Lead LFCSP | $7.59 |
| AD8345 | Mod | 140 to 1000 | 80 | 0.5 | 0.2 | - | -155 | 2.7 to 5.5 | 65 | 16-Lead Tssop | $5.02 |
| AD8346 | Mod | 800 to 2500 | 70 | 1 | 0.2 | - | -147 | 2.7 to 5.5 | 45 | 16-Lead Tssop | $4.45 |
| AD8347 | Demod | 800 to 2700 | 65 | 1 | 0.3 | 69.5 | - | 2.7 to 5.5 | 64 | 28-Lead TSSOP | $5.85 |
| AD8348 | Demod | 50 to 1000 | 75 | 0.5 | 0.25 | 45 | - | 2.7 to 5.5 | 58 | 28-Lead TSSOP | $5.01 |
| AD8349 | Mod | 700 to 2700 | 160 | 0.3 | 0.1 | - | -156 | 5 | 135 | 16-Lead Tssop | $5.02 |
| ADL5370 | Mod | 250 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 210 | 24-Lead LFCSP | $5.04 |
| ADL5371 | Mod | 700 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5372 | Mod | 1500 to 2500 | 700 | - | - | - | -158 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5373 | Mod | 2300 to 3000 | 700 | - | - | - | -156 |