ADL5373:  2300 MHz to 3000 MHz Quadrature Modulator

The ADL5373 is a member of the fixed-gain quadrature modulator (F-MOD) family designed for use from 2300 MHz to 3000 MHz. Its excellent phase accuracy and amplitude balance enable high performance ...More

ADL5373:  2300 MHz to 3000 MHz Quadrature Modulator

Product Description

The ADL5373 is a member of the fixed-gain quadrature modulator (F-MOD) family designed for use from 2300 MHz to 3000 MHz. Its excellent phase accuracy and amplitude balance enable high performance intermediate frequency or direct radio frequency modulation for communications systems.

The ADL5373 provides a >500 MHz, 3 dB baseband bandwidth, making it ideally suited for use in broadband zero IF or low IF-to-RF applications and in broadband digital predistortion transmitters.

The ADL5373 accepts two differential baseband inputs that are mixed with a local oscillator (LO) to generate a single- ended output.

The ADL5373 is fabricated using the Analog Devices, Inc. advanced silicon-germanium bipolar process. It is available in a 24-lead, exposed paddle, Pb-free LFCSP. Performance is specified over a −40°C to +85°C temperature range. A Pb-free evaluation board is available.

Applications

  • WiMAX/broadband wireless access systems
  • Satellite modems
  • Data Sheet, Rev. A, 2/08

    Features

    • Output frequency range: 2300 MHz to
      3000 MHz
    • Modulation bandwidth: >500 MHz (3 dB)
    • 1 dB output compression: 13.8 dBm @ 2500 MHz
    • Noise floor: −157.1 dBm/Hz @ 2500 MHz
    • Sideband suppression: −57 dBc @ 2500 MHz
    • Output third-order intercept: 26 dBm @ 2500 MHz
    • Carrier feedthrough: −32 dBm @ 2500 MHz
    • Single supply: 4.75 V to 5.25 V
    • 24-lead LFCSP

    Verified Circuits Using This Part

    Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.

    Circuit Diagram

    Diagrams

    ADL5373 Diagram
    Functional Block Diagram for ADL5373

    技术指标

    Function Mod
    RF Freq (MHz) 2300 to 3000
    IQ Freq (MHz) 700MHz
    Noise Floor (dBm/Hz) -156
    Voltage Supply (V) 4.75 to 5.5
    Supply Current (max) 175mA
    Package 24-Lead LFCSP

    浏览其他的产品

    Part# Function RF Freq (MHz) IQ Freq (MHz) Phase Error (deg) Amplitude Error (dB) VGA Range (dB) Noise Floor (dBm/Hz) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
    AD630 Demod, Mod dc to 2 - - - - - +/- 15 5 20-Lead DIP $6.25
    AD8333 Demod dc to 50 - 0.1 0.05 - -161 +/- 5 44 32-Lead LFCSP $9.06
    AD8339 Demod dc to 50 50 1 0.25 - - 4.5 to 5.5 35 40-Lead LFCSP $12.09
    AD8340 Vector Mod 700 to 1000 - - - - - 5 130 24-Lead LFCSP $7.59
    AD8341 Vector Mod 1500 to 2400 - - - - -150.5 4.75 to 5.25 125 24-Lead LFCSP $7.59
    AD8345 Mod 140 to 1000 80 0.5 0.2 - -155 2.7 to 5.5 65 16-Lead Tssop $5.02
    AD8346 Mod 800 to 2500 70 1 0.2 - -147 2.7 to 5.5 45 16-Lead Tssop $4.45
    AD8347 Demod 800 to 2700 65 1 0.3 69.5 - 2.7 to 5.5 64 28-Lead TSSOP $5.85
    AD8348 Demod 50 to 1000 75 0.5 0.25 45 - 2.7 to 5.5 58 28-Lead TSSOP $5.01
    AD8349 Mod 700 to 2700 160 0.3 0.1 - -156 5 135 16-Lead Tssop $5.02
    ADL5370 Mod 250 to 1300 700 - - - -156 4.75 to 5.5 210 24-Lead LFCSP $5.04
    ADL5371 Mod 700 to 1300 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $5.04
    ADL5372 Mod 1500 to 2500 700 - - - -158 4.75 to 5.5 175 24-Lead LFCSP $5.04
    ADL5373 Mod 2300 to 3000 700 - -