ADF4108:  PLL Frequency Synthesizer

The ADF4108 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. It consists of a low-noise ...More

ADF4108:  PLL Frequency Synthesizer

Product Description

The ADF4108 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. It consists of a low-noise digital PFD (phase frequency detector), a precision charge pump, a programmable reference divider, programmable A and B counters, and a dual-modulus prescaler (P/P + 1). The A (6-bit) and B (13-bit) counters, in conjunction with the dual-modulus prescaler (P/P + 1), implement an N divider (N = BP + A). In addition, the 14-bit reference counter (R counter), allows selectable REFIN frequencies at the PFD input. A complete PLL (phase-locked loop) can be implemented if the synthesizer is used with an external loop filter and VCO (voltage controlled oscillator). Its very high bandwidth (8GHz) means that frequency doublers or prescalers can be eliminated in many high frequency systems, simplifying system architecture and reducing cost.

Applications

  • Broadband wireless access
  • Satellite systems
  • Instrumentation
  • Wireless LANs
  • Base stations for wireless radio
  • Data Sheet, Rev. A, 12/07

    Features

    • 8.0 GHz bandwidth
    • 3.2 V to 3.6 V power supply
    • Separate charge pump supply (VP) allows extended tuning voltage in 3.3 V systems
    • Programmable, dual-modulus prescaler 8/9, 16/17, 32/33, or 64/65
    • Programmable charge pump currents
    • Programmable antibacklash pulse width
    • 3-wire serial interface
    • Analog and digital lock detect
    • Hardware and software power-down mode
    • Loop filter design possible with ADIsimPLL
    • 4 mm × 4 mm, 20-lead chip scale package

    Diagrams

    ADF4108 Diagram
    Functional Block Diagram for ADF4108

    技术指标

    Type Single Integer-N
    Max RF Input (MHz) 8000MHz
    Norm Phase Noise (dBc/Hz) -219dBc
    Max REFin (MHz) 250MHz
    RF Prescalers 16/17,32/33,4/5,64/65,8/9
    Supply Current (max) 17mA
    Package 20-Lead CSP

    浏览其他的产品

    Part# Type Max RF Input (MHz) Output Frequency Range Norm Phase Noise (dBc/Hz) Max REFin (MHz) RF Prescalers Supply Current (max) Package Price* (1000-4999)
    AD809 Synthesizer - 155.52 MHz -219 19.44 - 17 16-Lead SOIC $3.85
    ADF4001 Single Integer-N 200 - -214 104 n/a 4.5 16-Lead TSSOP, 20-Lead CSP $1.72
    ADF4002 Single Integer-N 400 - -222 300 n/a 5 16-Lead TSSOP, 20-Lead CSP $1.97
    ADF4007 Single Integer-N 7500 - -219 240 N counter = 8/16/32/64 13 20-Lead CSP $2.16
    ADF4106 Single Integer-N 6000 - -219 300 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.16
    ADF4107 Single Integer-N 7000 - -219 250 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.67
    ADF4108 Single Integer-N 8000 - -219 250 16/17, 32/33, 4/5, 64/65, 8/9 17 20-Lead CSP $3.34
    ADF4110 Single Integer-N 550 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4111 Single Integer-N 1200 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4112 Single Integer-N 3000 - -215 104 16/17, 32/33, 64/65, 8/9 6.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4113 Single Integer-N 4000 - -215 104 16/17, 32/33, 64/65, 8/9 8.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4113HV Single Integer-N 4000 - -212 104 16/17, 32/33, 64/65, 8/9 11 16-Lead TSSOP, 20-Lead CSP $2.49
    ADF4116 Single Integer-N 550 - -211 100 8/9 4.5 16-Lead TSSOP $2.28
    ADF4117 Single Integer-N 1200 - -213 100 32/33 4.5 16-Lead TSSOP $2.28
    ADF4118 Single Integer-N 3000 - -216 100 32/33 6.5 16-Lead TSSOP $2.28
    ADF4153 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4154 Single Fractional-N 4000 - -213 250