ADF4118:  Single, Integer-N, 3.0 GHz PLL

The ADF4116/ADF4117/ADF4118 are frequency synthesizers which can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. They ...More

ADF4118:  Single, Integer-N, 3.0 GHz PLL

Product Description

The ADF4116/ADF4117/ADF4118 are frequency synthesizers which can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. They consist of a low-noise digital PFD (Phase Frequency Detector), a precision charge pump, a programmable reference divider, programmable A and B counters and a dual-modulus prescaler (P/P+1). The A (5-bit) and B (13-bit) counters, in conjunction with the dual modulus prescaler (P/P+1), implement an N divider (N= BP+A). In addition, the 14-bit reference counter (R Counter), allows selectable REFIN frequencies at the PFD input. A complete PLL (Phase-Locked Loop) can be implemented if the synthesizer is used with an external loop filter and VCO (Voltage Controlled Oscillator).

Control of all the on-chip registers is via a simple 3-wire interface.

The devices operate with a 2.7V (± 10%) or 5V (± 10%) power supply and can be powered when not in use.

Features

  • ADF4116: 550 MHz
  • ADF4117: 1.2 GHz
  • ADF4118: 3.0 GHz
  • +2.7 V to +5.5 V Power Supply
  • Dual Modulus Prescaler
    ADF4116: 8/9
    ADF4117/ADF4118: 32/33
  • Separate VP Allows Extended Tuning Voltage in 3V Systems
  • 3-Wire Serial Interface
  • Digital Lock Detect
  • Power Down Mode
  • Fastlock Mode

Diagrams

ADF4118 Diagram
Functional Block Diagram for ADF4118

技术指标

Type Single Integer-N
Max RF Input (MHz) 3000MHz
Norm Phase Noise (dBc/Hz) -216dBc
Max REFin (MHz) 100MHz
RF Prescalers 32/33
Supply Current (max) 6.5mA
Package 16-Lead TSSOP

浏览其他的产品

Part# Type Max RF Input (MHz) Output Frequency Range Norm Phase Noise (dBc/Hz) Max REFin (MHz) RF Prescalers Supply Current (max) Package Price* (1000-4999)
AD809 Synthesizer - 155.52 MHz -219 19.44 - 17 16-Lead SOIC $3.85
ADF4001 Single Integer-N 200 - -214 104 n/a 4.5 16-Lead TSSOP, 20-Lead CSP $1.72
ADF4002 Single Integer-N 400 - -222 300 n/a 5 16-Lead TSSOP, 20-Lead CSP $1.97
ADF4007 Single Integer-N 7500 - -219 240 N counter = 8/16/32/64 13 20-Lead CSP $2.16
ADF4106 Single Integer-N 6000 - -219 300 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.16
ADF4107 Single Integer-N 7000 - -219 250 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.67
ADF4108 Single Integer-N 8000 - -219 250 16/17, 32/33, 4/5, 64/65, 8/9 17 20-Lead CSP $3.34
ADF4110 Single Integer-N 550 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4111 Single Integer-N 1200 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4112 Single Integer-N 3000 - -215 104 16/17, 32/33, 64/65, 8/9 6.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4113 Single Integer-N 4000 - -215 104 16/17, 32/33, 64/65, 8/9 8.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4113HV Single Integer-N 4000 - -212 104 16/17, 32/33, 64/65, 8/9 11 16-Lead TSSOP, 20-Lead CSP $2.49
ADF4116 Single Integer-N 550 - -211 100 8/9 4.5 16-Lead TSSOP $2.28
ADF4117 Single Integer-N 1200 - -213 100 32/33 4.5 16-Lead TSSOP $2.28
ADF4118 Single Integer-N 3000 - -216 100 32/33 6.5 16-Lead TSSOP $2.28
ADF4153 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4154 Single Fractional-N 4000 -