ADL5323:  1700 MHz to 2400 MHz GaAs Matched RF PA Pre-Driver

The ADL5323 is a high linearity GaAs driver amplifier that is internally matched to 50 Ω for operation in the 1700 MHz to 2400 MHz frequency range. The amplifier, which has a gain of 20 dB, has ...More

ADL5323:  1700 MHz to 2400 MHz GaAs Matched RF PA Pre-Driver

Product Description

The ADL5323 is a high linearity GaAs driver amplifier that is internally matched to 50 Ω for operation in the 1700 MHz to 2400 MHz frequency range. The amplifier, which has a gain of 20 dB, has been specially designed for use in the output stage of a cellular base station radio or as an input preamplifier in a multicarrier base station power amplifier. Matching and biasing are all on-chip. The ADL5323 is available in a Pb-free, 3 mm × 3 mm, 8-lead LFCSP package with an operating temperature of -40°C to +85°C.

Features

  • GaAs single ended 20 dB fixed gain amplifier
  • Internally matched input and output to 50 Ω
  • Fully specified gain and output power over temperature and supply
  • Small footprint package 3 mm × 3 mm LFCSP
  • Operation from 1700 MHz to 2400 MHz
  • High third order intercept of +43 dBm
  • Output compression point of +28 dBm
  • Noise figure 5 dB
  • Pin compatible with ADL5322 700 MHz to 1000 MHz device

Diagrams

ADL5323 Diagram
Functional Block Diagram for ADL5323

技术指标

Frequency Range (MHz) 1700 to 2400
Gain (dB) 19.5dB
Output IP3 (dBm) 43.5
Output P1dB (dBm) 28
Noise Figure (dB) 5dB
Supply Voltage (V) +5V
Supply Current (max) 320mA
Package 8-Lead LFCSP
1 dB Comp Point (dBm) 28

浏览其他的产品

Part# Frequency Range (MHz) Gain (dB) Output IP3 (dBm) 1 dB Comp Point (dBm) Noise Figure (dB) Supply Current (max) Specs @ (MHz) Function Package Price* (1000-4999)
AD8353 1 to 2700 19.5 22.8 8.3 5.6 42mA 900 Gain Block 8-Lead LFCSP $0.49
AD8354 1 to 2700 19.5 19.3 4.8 4.4 25mA 900 Gain Block 8-Lead LFCSP $0.49
ADL5320 400 to 2700 13.7 42 25.6 4.2 104mA 2140 Driver SOT-89 $2.58
ADL5321 2300 to 4000 14 41 26 4 84mA 2600 Driver 3-Lead SOT-89 $2.58
ADL5322 700 to 1000 19.9 45.3 27.9 5 320mA 900 Driver 8-Lead LFCSP $3.52
ADL5323 1700 to 2400 19.5 43.5 28 5 320mA 2140 Driver 8-Lead LFCSP $3.52
ADL5521 400 to 4000 15.8 35 21.8 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5523 400 to 4000 17 34 21.2 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5530 dc to 1000 16.8 37 21.8 3 110mA 190 IFA 8-Lead LFCSP $1.58
ADL5531 20 to 500 20.9 41 20.4 2.5 100mA 70 IFA 8-Lead LFCSP $1.87
ADL5534 20 to 500 20 40 20.4 2.5 110mA 70 Dual IFA 16-Lead LFCSP $3.00
ADL5541 50 to 6000 14.7 39.2 16.3 3.8 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5542 50 to 6000 18.7 39 18 3.2 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5570 2300 to 2400 29 - 31 - 100mA 2350 Pwr Amp w/ Power Control 16-Lead LFCSP $5.06
ADL5571 2500 to 2700 29 - 31 - 130mA 2600 WiMAX Power Amplifier 16-Lead LFCSP $5.06

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

价格、封装以及购买