ADL5531:  20 MHz to 500 MHz IF Gain Block

The ADL5531 is a broadband, fixed-gain, linear amplifier that operates at frequencies up to 500 MHz. The device can be used in a wide variety of equipment, including cellular, satellite, broadband, ...More

ADL5531:  20 MHz to 500 MHz IF Gain Block

Product Description

The ADL5531 is a broadband, fixed-gain, linear amplifier that operates at frequencies up to 500 MHz. The device can be used in a wide variety of equipment, including cellular, satellite, broadband, and instrumentation equipment.

The ADL5531 provides a gain of 20 dB, which is stable over frequency, temperature, power supply, and from device to device. This amplifier is single-ended and internally matched to 50 Ω. Only input/output ac coupling capacitors, power supply decoupling capacitors, and external inductors are required for operation.

The ADL5531 is fabricated on a GaAs HBT process and has an ESD rating of ±2 kV (Class 2). The device is packaged in an 8-lead 3 mm × 3 mm LFCSP that uses an exposed paddle for excellent thermal impedance.

The ADL5531 consumes 100 mA on a single 5 V supply and is fully specified for operation from −40°C to +85°C.

The dual-channel 20 dB gain version, ADL5534, is also available.

Data Sheet, Rev. A, 08/2008

Features

  • Fixed gain of 20 dB
  • Operation up to 500 MHz
  • Input/output internally matched to 50 Ω
  • Output IP3
    41 dBm at 70 MHz
    39 dBm at 190 MHz
  • Integrated bias control circuit
  • Output 1 dB compression: 20.6 dB at 190 MHz
  • Noise figure: 2.5 dB at 190 MHz
  • See Data Sheet for Addtitional Information

Diagrams

ADL5531 Diagram
Functional Block Diagram for ADL5531

技术指标

Frequency Range (MHz) 20 to 500
Gain (dB) 20.9dB
Output IP3 (dBm) 41
Noise Figure (dB) 2.5dB
Supply Current (max) 100mA
Package 8-Lead LFCSP
1 dB Comp Point (dBm) 20.4

浏览其他的产品

Part# Frequency Range (MHz) Gain (dB) Output IP3 (dBm) 1 dB Comp Point (dBm) Noise Figure (dB) Supply Current (max) Specs @ (MHz) Function Package Price* (1000-4999)
AD8353 1 to 2700 19.5 22.8 8.3 5.6 42mA 900 Gain Block 8-Lead LFCSP $0.49
AD8354 1 to 2700 19.5 19.3 4.8 4.4 25mA 900 Gain Block 8-Lead LFCSP $0.49
ADL5320 400 to 2700 13.7 42 25.6 4.2 104mA 2140 Driver SOT-89 $2.58
ADL5321 2300 to 4000 14 41 26 4 84mA 2600 Driver 3-Lead SOT-89 $2.58
ADL5322 700 to 1000 19.9 45.3 27.9 5 320mA 900 Driver 8-Lead LFCSP $3.52
ADL5323 1700 to 2400 19.5 43.5 28 5 320mA 2140 Driver 8-Lead LFCSP $3.52
ADL5521 400 to 4000 15.8 35 21.8 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5523 400 to 4000 17 34 21.2 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5530 dc to 1000 16.8 37 21.8 3 110mA 190 IFA 8-Lead LFCSP $1.58
ADL5531 20 to 500 20.9 41 20.4 2.5 100mA 70 IFA 8-Lead LFCSP $1.87
ADL5534 20 to 500 20 40 20.4 2.5 110mA 70 Dual IFA 16-Lead LFCSP $3.00
ADL5541 50 to 6000 14.7 39.2 16.3 3.8 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5542 50 to 6000 18.7 39 18 3.2 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5570 2300 to 2400 29 - 31 - 100mA 2350 Pwr Amp w/ Power Control 16-Lead LFCSP $5.06
ADL5571 2500 to 2700 29 - 31 - 130mA 2600 WiMAX Power Amplifier 16-Lead LFCSP $5.06

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

价格、封装以及购买

Help