RF和IF收发器
ADI公司为无线应用提供多种收发器。Othello®系列直接变频射频集成电路(IC)为GSM、通用分组无线业务(GPRS)和改进数据速率GSM服务(EDGE)终端的开发商带来巨大利益,例如业界一流的性能和显著地节省原材料(BOM)。ADF702x系列芯片的功耗很低并且需要最少的外围器件, 因此非常适用于音频、无绳电话、工科医(ISM)频段视频、低速率连通性、安全系统和自动抄表系统。
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 10
| Modulation Mode | Output Frequency Range | Maximum Data Rate (kbps) | Programmable Output Power | +10dBm Pwr Consumption | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
|
Sort
parameter | |||||||
| ADF7010 | FSK/ASK/GFSK | 902-928 MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop |
$ |
| ADF7011 | FSK/ASK/GFSK | 433-435MHz, 866-870MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop |
$ |
| ADF7012 | FSK/ASK/GFSK | 50-1000 MHz | 150 | -16dBm to +13dBm | 21mA | 24-Lead Tssop |
$ |
| ADF7020 | FSK/ASK/GFSK | 431-478 MHz, 862-956 MHz | 200 | -16dBm to +13dBm | 26mA | 48-Lead CSP |
$ |
| ADF7020-1 | ASK/FSK/OOK, FSK/ASK/GFSK | 135MHz to 650MHz. | 200 | -16dBm to +13dBm | 21mA | 48-Lead CSP |
$ |
| ADF7021 | 2FSK, 3FSK, 4FSK | 80-650 MHz, 862-940 MHz | 25 | -16dBm to +13dBm | 29mA | 48-Lead CSP |
$ |
| ADF7021-N | 2FSK, 3FSK, 4FSK | 80-650 MHz, 842-916 MHz | 24 | -16dBm to +13dBm | 29.2mA | 48-Lead CSP |
$ |
| ADF7025 | FSK | 431-464 MHz, 862-870 MHz , 902-928 MHz | 384 | -16dBm to +13dBm | 27mA | 48-Lead CSP |
$ |
| ADF7901 | ASK/FSK/OOK | 369.5MHz-395.9MHz | 20 | '+5dBm to +14dBm | 21mA | 24-Lead Tssop |
$ |
| ADF7902 | FSK | 369.5MHz-395.9MHz | 2 | - | - | 24-Lead Tssop |
$ |