可变增益放大器

描述
可变增益放大器(VGA)已用于多种遥感和通信设备达半个多世纪。从超声波、雷达、激光雷达到无线通信以及甚至语音分析等方面的应用都利用VGA的可变增益特性以提高动态性能。
   

Part#Gain Control-3 dB BW (MHz)Gain Low End (dB)Gain High End (dB)Number of ChannelsSpectral Noise (nV/rtHz)Supply Voltage (V)Supply Current (max)Gain Accuracy (dB)Price* (1000 pcs.)
Sort Parameter:                              
AD600Analog350+4021.4±514mA-$16.61
AD602Analog35-10+3021.4±514mA-$13.36
AD603Analog90-11+3111.4±520mA±0.5$4.40
AD604Analog400+4820.8±531mA±0.3$16.45
AD605Analog40-14+3421.8+523mA±0.2$9.91
AD8260Digital180-6+2412.4+3.328mA+0.25$3.84
AD8320Digital150-10+26153+12105mA±0.2**
AD8321Digital120-27.4+26120+990mA±1$4.40
AD8322Digital180-12.6+29.5164+5113mA±2$3.19
AD8323Digital100-26+27.51-+5--$3.34
AD8324Digital100-25.5+33.51157+3.3207mA±1$1.73
AD8325Digital100-29.5+30156+5133mA±1$3.34
AD8326Digital100-26+27.51100±5157mA±1$3.95
AD8327Digital160-18+30164+5105mA±1$3.80
AD8328Digital107-27.5+31.51135-120mA±1$1.92
AD8330Analog1500+5015+620mA±0.5$4.44
AD8331Analog120-4.5+4310.74+525mA+0.5$5.45
AD8332Analog120-4.5+43.520.74+558mA+0.5$10.57
AD8334Analog100+4.5+43.540.74+5116mA+0.5$14.66
AD8335Analog70-10+3841.3+576mA±0.2$12.14
AD8336Analog115-14+4613±1225mA±0.5$4.59
AD8337Analog2800+2412.2±515mA±0.25$2.52
AD8367Analog500-2.5+42.511.84+5.526mA±0.2$4.60
AD8368Analog800-12+221-+5-±0.4$4.60
AD8369Digital600-5+4012+5.537mA±0.5$4.25
AD8370Digital700+25+3412.1+5.578mA-$4.25
AD8372Digital130-9+322-+5116mA±0.3$6.58
AD8375Digital690-4+201-+5130mA±0.2$4.54
AD8376Digital690-4+202-+5260mA±0.2$6.57
ADL5330Analog3000-34+221-+5240mA-$5.04
ADL5390Analog2400-+71-+5130mA-$7.59
ADL5391Analog2000-+9.5126.7+5135mA-$4.95
ADL5592Digital2400-+30.51----0.02**

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.