电能计量IC

ADI公司 电能计量(ADE)IC是业界经过最充分的验证和最受喜爱的电能计量技术。它具有同类产品中最优的性能、可靠性和EMC特性,而系统成本仍然极具吸引力。例如,我们最新的*ADE71xx和ADE75xx 系列产品是完整的SoC解决方案,它们针对高可靠、低成本、灵活方便、带LCD显示的单相电能表应用进行了优化。我们还提供了针对三相电能表以及数据通信的解决方案。

新推出的ADE71xx/ADE75xx 系列IC提供了一部精确的、可靠的和功能齐备的、带LCD显示的电能表所需要的全部功能,从而简化电能表的设计。 欲了解更多ADE71xx/ADE75xx 系列IC产品信息,请点击页面下方图片。ADE7100 and ADE7500 Product Families

电能计量IC 12页产品目录 结合了LCD显示的电能表,脉冲输出产品步进马达显示的电能表,以及串行接口产品LCD显示的电能表。

Energy Measurement IC and System Solutions

Download this Selection Table
(pdf, 33,194 bytes)

Last Updated: 4/2008


Product Selection Gude for the ADE51XX and ADE55XX Family
  ADE5166 ADE5169 ADE5566 ADE5569
Antitamper    
W + VA + rms
VAR    
di/dt    
5 V LCD
RTC
Flash (kB) 62 62 62 62
Package 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP
Product Selection Guide For ADE71xx and ADE75xx Families
  ADE7166 ADE7169 ADE7566 ADE7569
Antitamper    
W + VA + rms
VAR    
di/dt    
5 V LCD
RTC
Flash (kB) 8/16 8/16 8/16 8/16
Package 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP
Single Phase, Pulsed Output Products
  ADE7751 ADE7755 ADE7757A
(AD71056)
ADE7768 ADE7769 ADE7761B
Phases
Single Phase, 2-Wire
Interface
Micro-Ohm Shunts &
Current Transformers
Key Features
Active Energy
High Frequency Pulse
Low Frequency
Complementary Pulse
Hardware Calibration
Fault Tolerant Billing        
Missing Neutral Billing          
Integrated Oscillator    
Reverse Power Indication  
Positive Only Accumulation          
No-Load Indication            
Package Options
SSOP 24-lead 24-lead       20-lead
SOIC     16-lead 16-lead 16-lead  
BETA Samples            
Production Samples Now* Now* Now* Now* Now* Now*
Single Phase Serial Port Interface Products
  ADE7753 ADE7759 ADE7763
Phases
Single Phase, 2-Wire
Interface
Micro-Ohm Shunts &
Current Transformers
Rogowski Coil (di/dt input)
Key Features
Active Energy
Apparent Energy, RMS Voltage
& RMS Current
 
Reactive Energy    
High Frequency Pulse
Serial Port Interface &
Software Calibration
Zero Crossing Logic Output
Positive Only Accumulation Mode  
Power Quality Supervisory**
Package Options
SSOP 20-lead 20-lead 20-lead
SOIC      
BETA Samples      
Production Samples Now* Now* Now*
Polyphase Products
  ADE7752A ADE7752B ADE7762 ADE7754 ADE7758
Phases
Polyphase, 3- or 4-Wire
(Wye or Delta Load)
Sensor Interface
Micro-ohm Shunts &
Current Transformers
Rogowski Coil (di/dt input)        
Output & Calibration
Low Frequency Complementary Pulse
& Hardware Calibration
   
Serial Port Interface &
Software Calibration
     
High Frequency Pulse
Key Features
Active Energy
Apparent Energy, RMS Voltage
& RMS Current
     
Reactive Energy        
Fault Tolerant Billing
Reverse Power Indication
(Sum of the phases)
   
Reverse Power Indication
(per phase)
   
No Load threshold
(Sum of the phases)
     
No Load threshold
(per phase)
   
Phase Drop or SAG Indication    
Phase Sequence Error Detection      
Zero Crossing Logic Output      
Power Quality Supervisory**      
Package Options
SSOP          
SOIC 24-lead 24-lead 24-lead 24-lead 24-lead
BETA Samples          
Production Samples Now* Now* Now* Now* Now*
Note: Shaded columns are polyphase serial interface products.

*Samples of the products in this table may be ordered via the Product Page link above.

**May include some or all of the following: SAG and Peak detections, Peak level recording, Line Period measurement and Zero Crossing Detection.