数字交叉点开关

描述
美国模拟器件公司(Analog Devices, Inc., 简称:ADI)的X-streem™系列数字交叉点开关是数字开关的一项技术突破。ADSX34是ADI公司现在为企业和城市网络市场提供的一种交叉点开关,它非常适用于光纤和以太网中的高速路由器,例如,互联网服务供应商、数据中心、电信总局和存储区域网络通常使用的路由器。
   

Part#TypeData Rate (Gbps)Pos SupplySupply Current (max)Prop Delay (ps)Input Swing (mV p-p)Output Rise/Fall (ps)Control InterfacePrice* (1000 pcs.)
Sort Parameter:                        
AD815033 x 171.5+3.3V to +5V400650200-1000100CMOS/TTL Parallel$79.95
AD815133 x 173.2+3.3V to +5V425650200-1000100CMOS/TTL Parallel$90.07
AD815234 x 343.2+2.5V to +3.3V80066050-1000100LVCMOS/LVTTL Parallel$140.67
AD81532:1/1:2 Mux-deMux3.2+3V to +3.6V31640200-200085I2C$5.52
AD81564 x 46.25+3V to +3.6V1201000200-200075LVCMOS/LVTTL Parallel$13.11
AD81584 x 2:1/1:2 Mux-deMux6.5+1.6V to +3.6V850700200-200062I2C$19.18
AD81594 x 2:1/1:2 Mux-deMux3.2+3V to +3.6V320600200-2000100LVCMOS/LVTTL Parallel$12.09
ADN46008 x 84.25+1.7V to +3.6V5651000300-200075I2C$24.95
ADN81024 x 43.75+1.7V to +3.6V5861000300-200075I2C$14.62

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.