RF开关

ADG901系列产品是现有器件中具有最高带宽的CMOS开关和多路复用器。由于采用标准的CMOS工艺和集成的TTL驱动器,所以比大多数基于砷化镓的解决方案降低了器件的成本和占用的印制电路板(PCB)面积。现在提供的单刀单掷(SPST)、单刀双掷(SPDT)和单刀四掷(SP4T)反射型和吸收型模拟开关适合各种低功耗(高达16 dBm)应用,包括天线开关,滤波器开关和调谐电路应用。

Loading Selection Table Data. Please wait...

Processing request. Please wait.

帮助

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

RF-Switches (Bandwidth >/= 4GHz)

添加/移除参数



















Part#
Results: 5
Switch Type# ChannelsSupply VoltageInsertion Loss (dB)BandwidthP-1dB (dBm)Off Isolation (-dB)Off Isolation Test FreqCrosstalk (-dB)t ON t OFFAbsorptive or ReflectivePrice* (1000-4999)
Sort
parameter
             
ADG901SPST1Single (+1.65V to +2.75V)0.84.5GHz17371GHzn/a3.6ns5.8nsAbsorptive $0.98
ADG902SPST1Single (+1.65V to +2.75V)0.84.5GHz17371GHzn/a3.6ns5.8nsReflective $0.98
ADG918SPDT1Single (+1.65V to +2.75V), Single (+2.5V)0.84GHz17431GHz336.6ns6.5nsAbsorptive $1.03
ADG919SPDT1Single (+1.65V to +2.75V)0.84GHz17431GHz336.6ns6.5nsReflective $1.03
ADG936SPDT2Single (+1.65V to +2.75V)0.94GHz1660100MHz6911ns10nsBoth Available $1.46
Please scroll down to see more data.
回到顶部