AD8107: 260 MHz, 16 × 5 Buffered Video Crosspoint Switches
The AD8106 and AD8107 are high speed, 16 × 5 video crosspoint switch matrices. They offer a -3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% ...More
AD8107: 260 MHz, 16 × 5 Buffered Video Crosspoint Switches
Product Description
The AD8106 and AD8107 are high speed, 16 × 5 video crosspoint switch matrices. They offer a -3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% settling. With -78 dB of crosstalk and -97 dB isolation (@ 5 MHz), the AD8106/AD8107 are useful in many high speed applications. The differential gain and differential phase of greater than 0.02% and 0.02° respectively, along with 0.1 dB flatness out to 60 MHz, make the AD8106/AD8107 ideal for video signal switching.
The AD8106 and AD8107 include five independent output buffers that can be placed into a high impedance state for paralleling crosspoint outputs, preventing off channels from loading the output bus. The AD8106 has a gain of 1, while the AD8107 offers a gain of 2. Both operate on voltage supplies of ±5 V while consuming only 30 mA of idle current. The channel switching is performed via a parallel control, allowing updating of an individual output without reprogramming the entire array.
The AD8106/AD8107 are offered in an 80-lead LQFP and are available over the extended industrial temperature range of -40°C to +85°C.
Features
- 16 × 5 high speed, nonblocking switch arrays
AD8106: G = 1, AD8107: G = 2 - Pin compatible with AD8110/AD8111, 16 × 8 switch arrays
For a 16 × 16 array, see AD8114/AD8115
For a 16 × 8 array, see AD8110/AD8111 - Complete solution
Buffered inputs
Five output amplifiers
Drives 150 Ω loads - Excellent video performance
60 MHz 0.1 dB gain flatness
0.02% differential gain error (RL = 150 Ω)
0.02° differential phase error (RL = 150 Ω)
- Excellent ac performance
-3 dB bandwidth > 260 MHz
500 V/µs slew rate - Low power of 50 mA
- Low all hostile crosstalk of -78 dB @ 5 MHz
- Output disable allows connection of multiple device outputs
- Reset pin allows disabling of all outputs
- Excellent ESD rating: exceeds 4000 V human body model
- 80-lead LQFP (12 mm × 12 mm)
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for AD8107
260 MHz, 16 × 5 Buffered Video Crosspoint Switches
Functional Block Diagram for AD8107
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADV3203 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch
ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package
ADV3201 - 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
| Part# | Type | Output Buffer | Supply Voltage (V) | Output Swing (V) | Small Signal BW (MHz) | Slew Rate (V/us) | Cross Talk @ 10 MHz (-dB) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8104 | 32 x 16 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 72 | $177.10 |
| AD8105 | 32 x 16 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 68 | $177.10 |
| AD8106 | 16 x 5 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $15.13 |
| AD8107 | 16 x 5 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $15.13 |
| AD8108 | 8 X 8 | Yes G = 1 | ±5 | ±2.5 | 350 | 400 | 76 | $18.72 |
| AD8109 | 8 X 8 | Yes G = 2 | ±5 | ±3 | 250 | 480 | 83 | $18.72 |
| AD8110 | 16 x 8 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $32.89 |
| AD8111 | 16 x 8 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $32.89 |
| AD8112 | 16 x 8 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $10.07 |
| AD8113 | 16 X 16 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $25.25 |
| AD8114 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 225 | 375 | 60 | $54.64 |
| AD8115 | 16 X 16 | Yes G = 2 | ±5 | ±3 | 200 | 450 | 52 | $54.64 |
| AD8116 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 200 | 300 | 60 | $79.95 |
| AD8117 | 32 X 32 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 65 | $298.54 |
| AD8118 | 32 X 32 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 70 | $298.54 |
| AD8175 | Triple 16 x 9 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $96.14 |
| AD8176 | Triple 16 x 9 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $96.14 |
| AD8177 | Triple 16 x 5 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $60.21 |
| AD8178 | Triple 16 x 5 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $60.21 |
| ADG2128 | 16 x 8 | No | ±5 | ±5 | 300 | n/a | 79 dB @ 5 MHz | $6.25 |
| ADV3200 | 32 X 32 | Yes G = 1 | ±2.5 | ±1.2 | 300 | 400 | 48 dB @ 5 MHz | $120.00 |
| ADV3201 | 32 X 32 | Yes G = 2 | ±2.5 | ±1.2 |