AD8108: 325 MHz, 8 x 8 Buffered Video Crosspoint Switch (Gain = 1)
The AD8108/AD81091 are high speed 8 x 8 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 250 MHz and channel switch times of less than 25 ns with 1% ...More
AD8108: 325 MHz, 8 x 8 Buffered Video Crosspoint Switch (Gain = 1)
Product Description
The AD8108/AD81091 are high speed 8 x 8 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 250 MHz and channel switch times of less than 25 ns with 1% settling. With –83 dB of crosstalk and –98 dB isolation (@ 5 MHz), the AD8108/AD8109 are useful in many high speed applications. The differential gain and differential phase of better than 0.02% and 0.02°, respectively, along with 0.1 dB flatness out to 60 MHz, make the AD8108/AD8109 ideal for video signal switching.
The AD8108/AD8109 is packaged in an 80-lead LQFP package and is available over the extended industrial temperature range of -40°C to +85°C.
An evaluation board is available for this product and may be ordered using the following product number: AD8108-EB and AD8109-EB. Schematic and layout for this evaluation board is contained in the product datasheet.
1Patent pending.
Features
- 8 x 8 High-speed nonblocking switch arrays
AD8108: G = 1
AD8109: G = 2 - Serial or parallel programming of switch array
- Serial data out allows daisy-chaining of multiple 8 x 8 arrays to create larger switch arrays
- Output disable allows connection of multiple devices
- Pin-compatible with AD8110/AD8111 16 x 8 switch arrays
For 16 x 16 arrays see AD8116 - Complete solution
Buffered inputs
Eight output amplifiers, AD8108 (G = 1)
Drives 150 Ω loads
- Excellent video performance
60 MHz 0.1 dB gain flatness
0.02%/0.02° differential gain/differential
phase error - Excellent ac performance
-3 dB bandwidth: 325 MHz (8108), 250 MHz (AD8109)
Slew rate: 400 V/µs (AD8108), 480 V/µs (AD8109) - Low power of 45 mA
- Low all hostile crosstalk of -83 dB @ 5 MHz
- Reset pin allows disabling of all outputs (connected through a capacitor to ground provides power-on reset capability)
- Excellent ESD rating: exceeds 4000 V human body model
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD8108
325 MHz, 8 x 8 Buffered Video Crosspoint Switch (Gain = 1)
其它用于______的图表 AD8108
325 MHz, 8 x 8 Buffered Video Crosspoint Switch (Gain = 1)
AD8108 Pin Configuration
Functional Block Diagram for AD8108
ADV3203 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADV3201 - 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package
| Part# | Type | Output Buffer | Supply Voltage (V) | Output Swing (V) | Small Signal BW (MHz) | Slew Rate (V/us) | Cross Talk @ 10 MHz (-dB) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8104 | 32 x 16 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 72 | $177.10 |
| AD8105 | 32 x 16 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 68 | $177.10 |
| AD8106 | 16 x 5 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $15.13 |
| AD8107 | 16 x 5 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $15.13 |
| AD8108 | 8 X 8 | Yes G = 1 | ±5 | ±2.5 | 350 | 400 | 76 | $18.72 |
| AD8109 | 8 X 8 | Yes G = 2 | ±5 | ±3 | 250 | 480 | 83 | $18.72 |
| AD8110 | 16 x 8 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $32.89 |
| AD8111 | 16 x 8 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $32.89 |
| AD8112 | 16 x 8 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $10.07 |
| AD8113 | 16 X 16 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $25.25 |
| AD8114 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 225 | 375 | 60 | $54.64 |
| AD8115 | 16 X 16 | Yes G = 2 | ±5 | ±3 | 200 | 450 | 52 | $54.64 |
| AD8116 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 200 | 300 | 60 | $79.95 |
| AD8117 | 32 X 32 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 65 | $298.54 |
| AD8118 | 32 X 32 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 70 | $298.54 |
| AD8175 | Triple 16 x 9 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $96.14 |
| AD8176 | Triple 16 x 9 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $96.14 |
| AD8177 | Triple 16 x 5 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $60.21 |
| AD8178 | Triple 16 x 5 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $60.21 |
| ADG2128 | 16 x 8 | No | ±5 | ±5 | 300 | n/a | 79 dB @ 5 MHz |