AD8111: 260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=2)
The AD8110 and AD8111 are high speed 16 x 8 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% settling. ...More
AD8111: 260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=2)
Product Description
The AD8110 and AD8111 are high speed 16 x 8 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% settling. With -80 dB of crosstalk and -99 dB isolation (@ 10 MHz), the AD8110/AD8111 are useful in many high speed applications. The differential gain and differential phase of better than 0.02% and 0.02° respectively, along with 0.1 dB flatness out to 80 MHz, make the AD8110/AD8111 ideal for video signal switching.
An evaluation board is available for this product and may be ordered using the following product number: AD8110-EB and AD8111-EB. Schematic and layout for this evaluation board is contained in the product datasheet.
- 产品数据手册 Rev A, 02/2002 (pdf 475kB)
- (关于数据手册)
Features
- 16 x 8 High-Speed Nonblocking Switch Arrays
AD8111: G = +2 - Serial or Parallel Switch Array Control
- Serial Data Out Allows "Daisy Chaining" of Multiple Crosspoints to Create Larger Switch Arrays
- Pin-Compatible with AD8108/AD8109 8 x 8 Switch Arrays
- For a 16 x 16 Array See AD8116
- Complete Solution
Buffered Inputs
Eight Output Amplifiers, AD8111 (G = +2)
Drives 150 Ω Loads
- Excellent Video Performance
60 MHz 0.1 dB Gain Flatness
0.02% Differential Gain Error
(RL = 150 Ω)
0.028 Differential Phase Error
(RL = 150 Ω) - Excellent AC Performance
260 MHz -3 dB Bandwidth
500 V/µs Slew Rate - Low Power of 50 mA
Diagrams
- Enlarge
- 原理图符号和PCB封装
Functional Block Diagram for AD8111
260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=2)
Functional Block Diagram for AD8111
ADV3201 - 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADV3203 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch
| Part# | Type | Output Buffer | Supply Voltage (V) | Output Swing (V) | Small Signal BW (MHz) | Slew Rate (V/us) | Cross Talk @ 10 MHz (-dB) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8104 | 32 x 16 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 72 | $177.10 |
| AD8105 | 32 x 16 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 68 | $177.10 |
| AD8106 | 16 x 5 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $15.13 |
| AD8107 | 16 x 5 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $15.13 |
| AD8108 | 8 X 8 | Yes G = 1 | ±5 | ±2.5 | 350 | 400 | 76 | $18.72 |
| AD8109 | 8 X 8 | Yes G = 2 | ±5 | ±3 | 250 | 480 | 83 | $18.72 |
| AD8110 | 16 x 8 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $32.89 |
| AD8111 | 16 x 8 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $32.89 |
| AD8112 | 16 x 8 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $10.07 |
| AD8113 | 16 X 16 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $25.25 |
| AD8114 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 225 | 375 | 60 | $54.64 |
| AD8115 | 16 X 16 | Yes G = 2 | ±5 | ±3 | 200 | 450 | 52 | $54.64 |
| AD8116 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 200 | 300 | 60 | $79.95 |
| AD8117 | 32 X 32 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 65 | $298.54 |
| AD8118 | 32 X 32 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 70 | $298.54 |
| AD8175 | Triple 16 x 9 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $96.14 |
| AD8176 | Triple 16 x 9 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $96.14 |
| AD8177 | Triple 16 x 5 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $60.21 |
| AD8178 | Triple 16 x 5 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $60.21 |
| ADG2128 | 16 x 8 | No | ±5 | ±5 | 300 | n/a | 79 dB @ 5 MHz | $6.25 |
| ADV3200 | 32 X 32 | Yes G = 1 | ±2.5 | ±1.2 |