AD8114: Low Cost 225 MHz 16 x 16 Crosspoint Switch, G=+1
The AD8114/AD81151 are high speed 16 x 16 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 200 MHz and channel switch times of less than 50 ns with 1% ...More
AD8114: Low Cost 225 MHz 16 x 16 Crosspoint Switch, G=+1
Product Description
The AD8114/AD81151 are high speed 16 x 16 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 200 MHz and channel switch times of less than 50 ns with 1% settling. With –70 dB of crosstalk and –90 dB isolation (@ 5 MHz), the AD8114/AD8115 are useful in many high speed applications. The differential gain and differential phase of better than 0.05% and 0.05°, respectively, along with 0.1 dB flatness out to 25 MHz while driving a 75 Ω back terminated load, make the AD8114/AD8115 ideal for all types of signal switching.
The AD8114/AD8115 include 16 independent output buffers that can be placed into a high impedance state for paralleling crosspoint outputs so that off channels do not load the output bus. The AD8114 has a gain of 1, while the AD8115 offers a gain of 2. They operate on voltage supplies of ±5 V while consuming only 70 mA of idle current. The channel switching is performed via a serial digital control (which can accommodate daisy-chaining of several devices) or via a parallel control, allowing updating of an individual output without reprogramming the entire array.
The AD8114/AD8115 is packaged in 100-lead LQFP package and is available over the extended industrial temperature range of –40°C to +85°C.
An evaluation board is available for this product and may be ordered using the following product number: AD8114-EVAL and AD8115-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.
1Patent pending.
- 产品数据手册 Rev B, 09/2005 (pdf 1906kB)
- (关于数据手册)
Features
- 16 x 16 high speed nonblocking switch arrays
AD8114; G = 1
AD8115; G = 2 - Serial or parallel programming of switch array
- Serial data out allows daisy-chaining of multiple 16 x 16 arrays to create larger switch arrays
- High impedance output disable allows connection of multiple devices without loading the output bus
- For smaller arrays see the AD8108/AD8109 (8 x 8) or AD8110/AD8111 (16 x 8) switch arrays
- Complete solution
Buffered inputs
Programmable high impedance outputs
16 output amplifiers, AD8114 (G = 1), AD8115 (G = 2)
Drives 150 Ω loads
- Excellent video performance
25 MHz, 0.1 dB gain flatness
0.05%/0.05° differential gain/differential phase error (RL = 150 Ω) - Excellent ac performance
-3 dB bandwidth: 225 MHz
Slew rate: 375/Vµs - Low power of 700 mW (2.75 mW per point)
- Low all hostile crosstalk of -70 dB @ 5 MHz
- Reset pin allows disabling of all outputs (connected through a capacitor to ground provides power-on reset capability
- 100-lead LQFP (14 mm x 14 mm)
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD8114
Low Cost 225 MHz 16 x 16 Crosspoint Switch, G=+1
Functional Block Diagram for AD8114
ADV3201 - 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package
ADV3203 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch
| Part# | Type | Output Buffer | Supply Voltage (V) | Output Swing (V) | Small Signal BW (MHz) | Slew Rate (V/us) | Cross Talk @ 10 MHz (-dB) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8104 | 32 x 16 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 72 | $177.10 |
| AD8105 | 32 x 16 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 68 | $177.10 |
| AD8106 | 16 x 5 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $15.13 |
| AD8107 | 16 x 5 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $15.13 |
| AD8108 | 8 X 8 | Yes G = 1 | ±5 | ±2.5 | 350 | 400 | 76 | $18.72 |
| AD8109 | 8 X 8 | Yes G = 2 | ±5 | ±3 | 250 | 480 | 83 | $18.72 |
| AD8110 | 16 x 8 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $32.89 |
| AD8111 | 16 x 8 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $32.89 |
| AD8112 | 16 x 8 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $10.07 |
| AD8113 | 16 X 16 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $25.25 |
| AD8114 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 225 | 375 | 60 | $54.64 |
| AD8115 | 16 X 16 | Yes G = 2 | ±5 | ±3 | 200 | 450 | 52 | $54.64 |
| AD8116 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 200 | 300 | 60 | $79.95 |
| AD8117 | 32 X 32 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 65 | $298.54 |
| AD8118 | 32 X 32 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 70 | $298.54 |
| AD8175 | Triple 16 x 9 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $96.14 |
| AD8176 | Triple 16 x 9 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $96.14 |
| AD8177 | Triple 16 x 5 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $60.21 |
| AD8178 | Triple 16 x 5 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $60.21 |
| ADG2128 | 16 x 8 | No |