AD8176:  450 MHz, Triple 16 × 9 Video Crosspoint Switch

The AD8176 is a high speed, triple 16 × 9 video crosspoint switch matrix. It supports 1600 × 1200 RGB displays @ 85 Hz refresh rate, by offering a 450 MHz bandwidth and a slew rate of 1650 V/μs. ...More

AD8176:  450 MHz, Triple 16 × 9 Video Crosspoint Switch

Product Description

The AD8176 is a high speed, triple 16 × 9 video crosspoint switch matrix. It supports 1600 × 1200 RGB displays @ 85 Hz refresh rate, by offering a 450 MHz bandwidth and a slew rate of 1650 V/μs. With −82 dB of crosstalk and −90 dB isolation (@ 5 MHz), the AD8176 is useful in many high speed video applications.

The AD8176 supports two modes of operation: differential-in to differential-out mode with sync-on CM signaling passed through the switch and differential-in to differential-out mode with CM signaling removed through the switch. The output CM and black level can be conveniently set via external pins. The outputs can be used single-ended in conjunction with decoded H and V outputs to drive a monitor directly.

The independent output buffers of the AD8176 can be placed into a high impedance state to create larger arrays by paralleling crosspoint outputs. Inputs can be paralleled as well. The AD8176 offers both serial and parallel programming modes.

The AD8176 is packaged in a fully populated 26 × 26 ball PBGA package and is available over the extended industrial temperature range of −40°C to +85°C.

Applications

  • RGB video switching
  • KVM
  • Professional video
  • Data Sheet, Rev. 0, 7/07

    Features

    • Large, triple 16 × 9 high speed, non-blocking switch array
    • Pin compatible with AD8175 (16 × 9 switch array)
    • Pin Comaptible with AD8177, AD8178 (16 × 5 switch arrays)
    • Differential or single-ended operation
    • Supports sync-on common-mode and sync-on color operating modes
    • RGB and HV outputs available for driving monitor directly
    • G = +4 operation (differential input to differential output)
    • Flexible power supplies: +5 V or ±2.5 V
      Logic ground for convenient control interface
    • Serial or parallel programming of switch array
    • High impedance output disable allows connection of multiple devices with minimal loading on output bus
    • Adjustable output CM and black level through external pins
    • Excellent ac performance
      Bandwidth: 450 MHz
      Slew rate: 1650 V/μs
      Settling time: 4 ns to 1% to support 1600 × 1200 @ 85 Hz
    • Low power of 3.5 W

    Diagrams

    AD8176 Diagram
    Functional Block Diagram for AD8176

    技术指标

    Type Triple 16 x 9
    Output Buffer Yes G = 4
    Supply Voltage (V) ±2.5V
    Output Swing (V) ±2V
    Small Signal BW (MHz) 450MHz
    Slew Rate (V/us) 1650
    Cross Talk @ 10 MHz (-dB) 74
    Control Interface Serial/Parallel

    浏览其他的产品

    ADV3201 - 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch

    ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package

    ADV3202 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch

    ADV3203 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch

    订阅新产品资料 More
    Part# Type Output Buffer Supply Voltage (V) Output Swing (V) Small Signal BW (MHz) Slew Rate (V/us) Cross Talk @ 10 MHz (-dB) Price* (1000-4999)
    AD8104 32 x 16 Yes G = 1 ±2.5 ±2 600 1,800 72 $177.10
    AD8105 32 x 16 Yes G = 2 ±2.5 ±2 600 1,800 68 $177.10
    AD8106 16 x 5 Yes G = 1 ±5 ±3 390 500 70 $15.13
    AD8107 16 x 5 Yes G = 2 ±5 ±3 260 500 80 $15.13
    AD8108 8 X 8 Yes G = 1 ±5 ±2.5 350 400 76 $18.72
    AD8109 8 X 8 Yes G = 2 ±5 ±3 250 480 83 $18.72
    AD8110 16 x 8 Yes G = 1 ±5 ±3 390 500 70 $32.89
    AD8111 16 x 8 Yes G = 2 ±5 ±3 260 500 80 $32.89
    AD8112 16 x 8 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $10.07
    AD8113 16 X 16 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $25.25
    AD8114 16 X 16 Yes G = 1 ±5 ±3 225 375 60 $54.64
    AD8115 16 X 16 Yes G = 2 ±5 ±3 200 450 52 $54.64
    AD8116 16 X 16 Yes G = 1 ±5 ±3 200 300 60 $79.95
    AD8117 32 X 32 Yes G = 1 ±2.5 ±2 600 1,800 65 $298.54
    AD8118 32 X 32 Yes G = 2 ±2.5 ±2 600 1,800 70 $298.54
    AD8175 Triple 16 x 9 Yes G = 2 ±2.5 ±2 500 1,800 82 $96.14
    AD8176 Triple 16 x 9 Yes G = 4 ±2.5 ±2 450 1,650 74 $96.14
    AD8177 Triple 16 x 5 Yes G = 2 ±2.5 ±2 500 1,800 82 $60.21
    AD8178 Triple 16 x 5 Yes G = 4 ±2.5 ±2 450 1,650 74 $60.21
    ADG2128 16 x 8 No ±5 ±5 300 n/a 79 dB @ 5 MHz $6.25
    ADV3200 32 X 32 Yes G = 1