ADG2128:  I2C CMOS 8 X 12 Analog Switch Array with Dual/Single Supplies

The ADG2128 is an analog crosspoint switch with an array size of 8 x 12. The switch array is arranged such that there are 8 columns by 12 rows, in total 96 switch channels. The array is bidirectional, ...More

ADG2128:  I2C CMOS 8 X 12 Analog Switch Array with Dual/Single Supplies

Product Description

The ADG2128 is an analog crosspoint switch with an array size of 8 x 12. The switch array is arranged such that there are 8 columns by 12 rows, in total 96 switch channels. The array is bidirectional, so the rows and columns may be configured as either inputs or outputs. Each of the 96 switches may be addressed and configured through the I2C compatible interface. Any number or combinations may be activate at any one time. A futher feature of the ADG2128 is that a number of switches can be updated simultaneously using the LDSW command. Also, a RESET option allows all of the switch channels to be reset/off. On power on, all switches will be in the OFF condition. The device is packaged in a 32-lead LFCSP packages.

Applications
  • Video/Audio Switching
  • KVM Switching
  • Infotainment
  • Ultrasound Applications
  • Telecom Applications
  • Mobile Radio
  • Test Equipment/Instrumentation
  • PBX Systems
  • Features

    • I2C Compatible Interface
    • 32 Lead LFCSP (5mm x 5mm Body size)
    • Double-Buffered Input Logic
    • Fast Set Up and Hold Times
    • Dual/Single Supply Operation
    • On Resistance 35 Ω Max
    • Low Quiescent Current <20μA

    Diagrams

    ADG2128 Diagram
    Functional Block Diagram for ADG2128

    技术指标

    Type 16 x 8
    Output Buffer No
    Supply Voltage (V) ±5V
    Output Swing (V) ±5V
    Small Signal BW (MHz) 300MHz
    Slew Rate (V/us) n/a
    Cross Talk @ 10 MHz (-dB) 79 dB @ 5 MHz
    Control Interface Serial

    浏览其他的产品

    ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

    ADV3202 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch

    ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package

    ADV3201 - 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch

    订阅新产品资料 More
    Part# Type Output Buffer Supply Voltage (V) Output Swing (V) Small Signal BW (MHz) Slew Rate (V/us) Cross Talk @ 10 MHz (-dB) Price* (1000-4999)
    AD8104 32 x 16 Yes G = 1 ±2.5 ±2 600 1,800 72 $177.10
    AD8105 32 x 16 Yes G = 2 ±2.5 ±2 600 1,800 68 $177.10
    AD8106 16 x 5 Yes G = 1 ±5 ±3 390 500 70 $15.13
    AD8107 16 x 5 Yes G = 2 ±5 ±3 260 500 80 $15.13
    AD8108 8 X 8 Yes G = 1 ±5 ±2.5 350 400 76 $18.72
    AD8109 8 X 8 Yes G = 2 ±5 ±3 250 480 83 $18.72
    AD8110 16 x 8 Yes G = 1 ±5 ±3 390 500 70 $32.89
    AD8111 16 x 8 Yes G = 2 ±5 ±3 260 500 80 $32.89
    AD8112 16 x 8 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $10.07
    AD8113 16 X 16 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $25.25
    AD8114 16 X 16 Yes G = 1 ±5 ±3 225 375 60 $54.64
    AD8115 16 X 16 Yes G = 2 ±5 ±3 200 450 52 $54.64
    AD8116 16 X 16 Yes G = 1 ±5 ±3 200 300 60 $79.95
    AD8117 32 X 32 Yes G = 1 ±2.5 ±2 600 1,800 65 $298.54
    AD8118 32 X 32 Yes G = 2 ±2.5 ±2 600 1,800 70 $298.54
    AD8175 Triple 16 x 9 Yes G = 2 ±2.5 ±2 500 1,800 82 $96.14
    AD8176 Triple 16 x 9 Yes G = 4 ±2.5 ±2 450 1,650 74 $96.14
    AD8177 Triple 16 x 5 Yes G = 2 ±2.5 ±2 500 1,800 82 $60.21
    AD8178 Triple 16 x 5 Yes G = 4 ±2.5 ±2 450 1,650 74 $60.21
    ADG2128 16 x 8 No ±5 ±5 300 n/a 79 dB @ 5 MHz $6.25
    ADV3200 32 X 32 Yes G = 1