ADG858:  0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

The ADG858 is a low voltage CMOS device containing four single-pole, double-throw (SPDT) switches. This device offers ultralow on resistance of less than 0.82 Ω over the full temperature range. The ...More

ADG858:  0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

Product Description

The ADG858 is a low voltage CMOS device containing four single-pole, double-throw (SPDT) switches. This device offers ultralow on resistance of less than 0.82 Ω over the full temperature range. The ADG858 is fully specified for 4.2 V to 5.5 V and 2.7 V to 3.6 V supply operation.

Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG858 exhibits break-before-make switching action.

The ADG858 is available in a 2.1 mm × 2.1 mm, 16-lead mini LFCSP. This tiny package makes the part ideal for space-constrained applications, such as handsets, PDAs, and MP3s.

Applications

  • Cellular phones
  • PDAs
  • MP3 players
  • Power routing
  • Battery-powered systems
  • PCMCIA cards
  • Modems
  • Audio and video signal routing
  • Communication systems
  • Features

    • 0.58 Ω typical on resistance
    • 0.82 Ω maximum on resistance at 85°C
    • 1.8 V to 5.5 V single supply
    • High current carrying capability: 250 mA continuous
    • Rail-to-rail switching operation
    • Fast-switching times: <20 ns
    • Typical power consumption: <0.1 μW
    • 2.1 mm × 2.1 mm mini LFCSP

    Diagrams

    ADG858 Functional Block Diagram
    ADG858 Functional Block Diagram

    浏览其他的产品

    ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

    ADV3203 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch

    ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package

    ADV3202 - 300 MHz, 32 × 16 Buffered Analog Crosspoint Switch

    订阅新产品资料 More
    Part# Type Output Buffer Supply Voltage (V) Output Swing (V) Small Signal BW (MHz) Slew Rate (V/us) Cross Talk @ 10 MHz (-dB) Price* (1000-4999)
    AD8104 32 x 16 Yes G = 1 ±2.5 ±2 600 1,800 72 $177.10
    AD8105 32 x 16 Yes G = 2 ±2.5 ±2 600 1,800 68 $177.10
    AD8106 16 x 5 Yes G = 1 ±5 ±3 390 500 70 $15.13
    AD8107 16 x 5 Yes G = 2 ±5 ±3 260 500 80 $15.13
    AD8108 8 X 8 Yes G = 1 ±5 ±2.5 350 400 76 $18.72
    AD8109 8 X 8 Yes G = 2 ±5 ±3 250 480 83 $18.72
    AD8110 16 x 8 Yes G = 1 ±5 ±3 390 500 70 $32.89
    AD8111 16 x 8 Yes G = 2 ±5 ±3 260 500 80 $32.89
    AD8112 16 x 8 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $10.07
    AD8113 16 X 16 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $25.25
    AD8114 16 X 16 Yes G = 1 ±5 ±3 225 375 60 $54.64
    AD8115 16 X 16 Yes G = 2 ±5 ±3 200 450 52 $54.64
    AD8116 16 X 16 Yes G = 1 ±5 ±3 200 300 60 $79.95
    AD8117 32 X 32 Yes G = 1 ±2.5 ±2 600 1,800 65 $298.54
    AD8118 32 X 32 Yes G = 2 ±2.5 ±2 600 1,800 70 $298.54
    AD8175 Triple 16 x 9 Yes G = 2 ±2.5 ±2 500 1,800 82 $96.14
    AD8176 Triple 16 x 9 Yes G = 4 ±2.5 ±2 450 1,650 74 $96.14
    AD8177 Triple 16 x 5 Yes G = 2 ±2.5 ±2 500 1,800 82 $60.21
    AD8178 Triple 16 x 5 Yes G = 4 ±2.5 ±2 450 1,650 74 $60.21
    ADG2128 16 x 8 No ±5 ±5 300 n/a 79 dB @ 5 MHz $6.25
    ADV3200 32 X 32 Yes G = 1 ±2.5 ±1.2 300 400 48 dB @ 5 MHz $120.00
    ADV3201 32 X 32 Yes G = 2 ±2.5 ±1.2 300 400 48 dB @ 5 MHz $120.00
    ADV3202 32 x 16 Yes G = 1 ±2.5 ±1.2 300 400 48 dB @ 5 MHz $65.00
    ADV3203 32 x 16 Yes G = 2