数字交叉点开关

ADN8102 - X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer

AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

订阅新产品资料

ADI公司的X-stream™系列数字开关包括高速交叉点开关和2:1 多路复用/解复用器(Mux/DeMux)开关。这些开关非常适合波分复用(WDM)、企业和城市网络系统、数据中心、电信交换局以及存储局域网。这些交叉点开关也适合广播视频应用。

Loading Selection Table Data. Please wait...

Processing request. Please wait.

帮助

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Digital Crosspoint Switches

添加/移除参数










Part#
Results: 9
TypeData Rate (Gbps)Pos SupplySupply Current (max)Prop Delay (ps)Input Swing (mV p-p)Output Rise/Fall (ps)Control InterfacePrice* (1000-4999)
Sort
parameter
 
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
  
Filter by value

      
 
AD815033 x 171.5+3.3V to +5V400650200-1000100CMOS/TTL Parallel $79.95
AD815133 x 173.2+3.3V to +5V425650200-1000100CMOS/TTL Parallel $90.07
AD815234 x 343.2+2.5V to +3.3V80066050-1000100LVCMOS/LVTTL Parallel $140.67
AD81532:1/1:2 Mux-deMux3.2+3V to +3.6V31640200-200085I2C $5.52
AD81564 x 46.25+3V to +3.6V1201000200-200075LVCMOS/LVTTL Parallel $13.11
AD81584 x 2:1/1:2 Mux-deMux6.5+1.6V to +3.6V850700200-200062I2C $19.18
AD81594 x 2:1/1:2 Mux-deMux3.2+3V to +3.6V320600200-2000100LVCMOS/LVTTL Parallel $12.09
ADN46008 x 84.25+1.7V to +3.6V5651000300-200075I2C $24.95
ADN81024 x 43.75+1.7V to +3.6V5861000300-200075I2C $14.62
Please scroll down to see more data.
回到顶部